CD74HC14
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High Speed CMOS Logic Hex Schmitt-Triggered Inverters

High Speed CMOS Logic Hex Schmitt-Triggered Inverters - CD74HC14
Datasheet
 

Design kits & evaluation modules (1)

Name Part# Type
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards

Reference designs

50-Ohm 2-GHz Oscilloscope Front-end Reference Design

This reference design is part of an analog front-end for 50Ω-input oscilloscope application. System designers can readily use this evaluation platform to process input signals from DC to 2 GHz in both frequency-domain and time-domain applications.

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.