CD74HC390 High Speed CMOS Logic Dual Decade Ripple Counters | TI.com

CD74HC390
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High Speed CMOS Logic Dual Decade Ripple Counters

High Speed CMOS Logic Dual Decade Ripple Counters - CD74HC390
Datasheet
 

Description

The CD74HC390 and ’HCT390 dual 4-bit decade ripple counters are high-speed silicon-gate CMOS devices and are pin compatible with low-power Schottky TTL (LSTTL). These devices are divided into four separately clocked sections. The counters have two divide-by-2 sections and two divide-by-5 sections. These sections are normally used in a BCD decade or bi quinary configuration, since they share a common master reset (nMR). If the two master reset inputs (1MR and 2MR) are used to simultaneously clear all 8 bits of the counter, a number of counting configurations are possible within one package. The separate clock inputs (nCP0\ and nCP1\) of each section allow ripple counter or frequency division applications of divide-by-2, 4. 5, 10, 20, 25, 50 or 100. Each section is triggered by the High-to-Low transition of the input pulses (nCP0\ and nCP1\).

For BCD decade operation, the nQ0 output is connected to the nCP1\ input of the divide-by-5 section. For bi-quinary decade operation, the nO3 output is connected to the nCP0\ input and nQ0 becomes the decade output.

The master reset inputs (1MR and 2MR) are active-High asynchronous inputs to each decade counter which operates on the portion of the counter identified by the "1" and "2" prefixes in the pin configuration. A High level on the nMR input overrides the clock and sets the four outputs Low.

Features

  • Two BCD Decade or Bi-Quinary Counters
  • One Package Can Be Configured to Divide-by-2, 4, 5,10, 20, 25, 50 or 100
  • Two Master Reset Inputs to Clear Each Decade Counter Individually
  • Fanout (Over Temperature Range)
    - Standard Outputs...10 LSTTL Loads
    - Bus Driver Outputs...15 LSTTL Loads
  • Wide Operating Temperature Range... -55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    - 2V to 6V Operation
    - High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    - 4.5V to 5.5V Operation
    - Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    - CMOS Input Compatibility, Il 1µA at VOL, VOH

Data sheet acquired from Harris Semiconductor

Parametrics

Compare all products in Counter/arithmetic/parity function Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Bits (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) IOL (Max) (mA) IOH (Max) (mA) Function Type Rating Operating temperature range (C) Package Group
CD74HC390 Order now HC     2     6     4     3.3
5    
28     0.08     52     5.2     -5.2     Counter     Decade     Catalog     -55 to 125     PDIP | 16
SOIC | 16