The HC86 and HCT86 contain four independent EXCLUSIVE OR gates in one package. They provide the system designer with a means for implementation of the EXCLUSIVE OR function. Logic gates utilize silicon gate CMOS technology to achieve operating speeds similar to LSTTL gates with the low power consumption of standard CMOS integrated circuits. All devices have the ability to drive 10 LSTTL loads. The HCT logic family is functionally pin compatible with the standard LS logic family.
Data sheet acquired from Harris Semiconductor
Part number | Order | Technology Family | VCC (Min) (V) | VCC (Max) (V) | Channels (#) | Inputs per channel | IOL (Max) (mA) | Input type | IOH (Max) (mA) | Output type | Features | Data rate (Max) (Mbps) | Rating | Operating temperature range (C) | Package size: mm2:W x L (PKG) | Package Group |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CD74HC86 |
|
HC | 2 | 6 | 4 | 2 | 5.2 | Standard CMOS | -5.2 | Push-Pull | High Speed (tpd 10-50ns) | 28 | Catalog | -55 to 125 |
14PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14) |
PDIP | 14
SOIC | 14 |
CD54HC86 | Samples not available | HC | 2 | 6 | 5.2 | Standard CMOS | -5.2 | Push-Pull | Military | -55 to 125 | 14CDIP: 130 mm2: 6.67 x 19.56 (CDIP | 14) | CDIP | 14 |