CD74HCT4067-Q1

ACTIVE

Product details

Configuration 16:1 Number of channels 1 Power supply voltage - single (V) 5 Protocols Analog Ron (typ) (Ω) 70 CON (typ) (pF) 50 Supply current (typ) (µA) 8 Bandwidth (MHz) 89 Operating temperature range (°C) -40 to 125 Features Break-before-make Input/output continuous current (max) (mA) 25 Rating Automotive Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 16:1 Number of channels 1 Power supply voltage - single (V) 5 Protocols Analog Ron (typ) (Ω) 70 CON (typ) (pF) 50 Supply current (typ) (µA) 8 Bandwidth (MHz) 89 Operating temperature range (°C) -40 to 125 Features Break-before-make Input/output continuous current (max) (mA) 25 Rating Automotive Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
SOIC (DW) 24 159.65 mm² 15.5 x 10.3
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H1A
    • Device CDM ESD Classification Level C2
  • Wide Analog Input Voltage Range
  • Low ON Resistance
    • 70 Ω Typical (VCC = 4.5 V)
  • Fast Switching and Propagation Speeds
  • Break-Before-Make Switching
    • 6 ns Typical (VCC = 4.5 V)
  • Fanout (Over Temperature Range)
    • Standard Outputs: 10 LSTTL Loads
    • Bus Driver Outputs: 15 LSTTL Loads
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • 4.5-V to 5.5-V Operation
  • Direct LSTTL Input Logic Compatibility:
    VIL = 0.8 V Max, VIH = 2 V Min
  • CMOS Input Compatibility: II ≤ 1 µA at
    VOL, VOH
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H1A
    • Device CDM ESD Classification Level C2
  • Wide Analog Input Voltage Range
  • Low ON Resistance
    • 70 Ω Typical (VCC = 4.5 V)
  • Fast Switching and Propagation Speeds
  • Break-Before-Make Switching
    • 6 ns Typical (VCC = 4.5 V)
  • Fanout (Over Temperature Range)
    • Standard Outputs: 10 LSTTL Loads
    • Bus Driver Outputs: 15 LSTTL Loads
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • 4.5-V to 5.5-V Operation
  • Direct LSTTL Input Logic Compatibility:
    VIL = 0.8 V Max, VIH = 2 V Min
  • CMOS Input Compatibility: II ≤ 1 µA at
    VOL, VOH

The CD74HCT4067-Q1 device is a digitally controlled analog switch that utilizes silicon-gate CMOS technology to achieve operating speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.

This analog multiplexer and demultiplexer controls analog voltages that may vary across the voltage supply range. It is a bidirectional switch, thus allowing any analog input to be used as an output and vice-versa. The switch has low (on) resistance and low (off) leakages. In addition, the device has an enable control that, when high, disables all switches to their off state.

The CD74HCT4067-Q1 device is a digitally controlled analog switch that utilizes silicon-gate CMOS technology to achieve operating speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.

This analog multiplexer and demultiplexer controls analog voltages that may vary across the voltage supply range. It is a bidirectional switch, thus allowing any analog input to be used as an output and vice-versa. The switch has low (on) resistance and low (off) leakages. In addition, the device has an enable control that, when high, disables all switches to their off state.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet High-Speed CMOS Logic 16-Channel Analog Multiplexer and Demultiplexer datasheet (Rev. B) 23 Jul 2012
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
More literature Automotive Logic Devices Brochure 27 Aug 2014
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOIC (DW) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos