SCAS862G November   2008  – July 2016 CDCE62005

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Thermal Information
    4. 6.4 Electrical Characteristics
    5. 6.5 Timing Requirements
    6. 6.6 SPI Bus Timing Characteristics
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
      1. 8.2.1 Interface and Control Block
      2. 8.2.2 Input Block
      3. 8.2.3 Output Block
      4. 8.2.4 Clock Divider Module 0-4
      5. 8.2.5 Synthesizer Block
      6. 8.2.6 Computing The Output Frequency
    3. 8.3 Feature Description
      1. 8.3.1  Phase Noise Analysis
      2. 8.3.2  Output To Output Isolation
      3. 8.3.3  Device Control
      4. 8.3.4  External Control Pins
      5. 8.3.5  Input Block
        1. 8.3.5.1  Universal Input Buffers (UIB)
        2. 8.3.5.2  LVDS Fail Safe Mode
        3. 8.3.5.3  Smart Multiplexer Controls
        4. 8.3.5.4  Smart Multiplexer Auto Mode
        5. 8.3.5.5  Smart Multiplexer Dividers
        6. 8.3.5.6  Output Block
        7. 8.3.5.7  Output Multiplexer Control
        8. 8.3.5.8  Output Buffer Control
        9. 8.3.5.9  Output Buffer Control - LVCMOS Configurations
        10. 8.3.5.10 Output Dividers
        11. 8.3.5.11 Digital Phase Adjust
        12. 8.3.5.12 Phase Adjust Example
        13. 8.3.5.13 Valid Register Settings for Digital Phase Adjust Blocks
        14. 8.3.5.14 Output Synchronization
        15. 8.3.5.15 Auxiliary Output
        16. 8.3.5.16 Synthesizer Block
        17. 8.3.5.17 Input Divider
        18. 8.3.5.18 Feedback and Feedback Bypass Divider
          1. 8.3.5.18.1 VCO Select
          2. 8.3.5.18.2 Prescaler
          3. 8.3.5.18.3 Charge Pump Current Settings
          4. 8.3.5.18.4 Loop Filter
        19. 8.3.5.19 Internal Loop Filter Component Configuration
        20. 8.3.5.20 External Loop Filter Component Configuration
      6. 8.3.6  Digital Lock Detect
      7. 8.3.7  Crystal Input Interference
      8. 8.3.8  VCO Calibration
      9. 8.3.9  Startup Time Estimation
      10. 8.3.10 Analog Lock Detect
    4. 8.4 Device Functional Modes
      1. 8.4.1 Fan-Out Buffer
      2. 8.4.2 Clock Generator
      3. 8.4.3 Jitter Cleaner - Mixed Mode
        1. 8.4.3.1 Clocking ADCs with the CDCE62005
        2. 8.4.3.2 CDCE62005 SERDES Startup Mode
    5. 8.5 Programming
      1. 8.5.1 Interface and Control Block
        1. 8.5.1.1 Serial Peripheral Interface (SPI)
        2. 8.5.1.2 CDCE62005 SPI Command Structure
        3. 8.5.1.3 SPI Interface Master
        4. 8.5.1.4 SPI Consecutive Read/Write Cycles to the CDCE62005
        5. 8.5.1.5 Writing to the CDCE62005
        6. 8.5.1.6 Reading from the CDCE62005
        7. 8.5.1.7 Writing to EEPROM
      2. 8.5.2 Device Configuration
    6. 8.6 Register Maps
      1. 8.6.1 Device Registers: Register 0 Address 0x00
      2. 8.6.2 Device Registers: Register 1 Address 0x01
      3. 8.6.3 Device Registers: Register 2 Address 0x02
      4. 8.6.4 Device Registers: Register 3 Address 0x03
      5. 8.6.5 Device Registers: Register 4 Address 0x04
      6. 8.6.6 Device Registers: Register 5 Address 0x05
      7. 8.6.7 Device Registers: Register 6 Address 0x06
      8. 8.6.8 Device Registers: Register 7 Address 0x07
      9. 8.6.9 Device Registers: Register 8 Address 0x08
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Frequency Synthesizer
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Documentation Support
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Superior Performance:
    • Low Noise Clock Generator: 550 fs rms typical (10 kHz to 20 MHz Integration Bandwidth),
      FC = 100 MHz
    • Low Noise Jitter Cleaner: 2.6 ps rms typical (10 kHz to 20 MHz Integration Bandwidth),
      FC = 100 MHz
  • Flexible Frequency Planning:
    • 5 Fully Configurable Outputs: LVPECL, LVDS, LVCMOS and Special High Swing Output Modes
    • Unique Dual-VCO Architecture Supports a Wide Tuning Range: 1.750 GHz to 2.356 GHz
    • Output Frequency Ranges from 4.25 MHz to 1.175 GHz in Synthesizer Mode
    • Output Frequency up to 1.5 GHz in Fan-Out Mode
    • Independent Coarse Skew Control on all Outputs
  • High Flexibility:
    • Integrated EEPROM Determines Device Configuration at Power-up
    • Smart Input Multiplexer Automatically Switches Between One of Three Reference Inputs
  • 7-mm × 7-mm 48-Pin VQFN Package (RGZ)
  • –40°C to +85°C Temperature Range

2 Applications

  • Wireless Infrastructure
  • Switches and Routers
  • Medical Electronics
  • Military and Aerospace
  • Industrial

3 Description

The CDCE62005 is a high performance clock generator and distributor featuring low output jitter, a high degree of configurability via a SPI interface, and programmable start up modes determined by on-chip EEPROM. Specifically tailored for clocking data converters and high-speed digital signals, the CDCE62005 achieves jitter performance well under 1 ps RMS (10 kHz to 20 MHz integration bandwidth).

The CDCE62005 incorporates a synthesizer block with partially integrated loop filter, a clock distribution block including programmable output formats, and an input block featuring an innovative smart multiplexer. The clock distribution block includes five individually programmable outputs that can be configured to provide different combinations of output formats (LVPECL, LVDS, LVCMOS). Each output can also be programmed to a unique output frequency (up to 1.5 GHz) and skew relationship via a programmable delay block (note that frequency range depends on operational mode and output format selected). If all outputs are configured in single-ended mode (for example, LVCMOS), the CDCE62005 supports up to ten outputs. Each output can select one of four clock sources to condition and distribute including any of the three clock inputs or the output of the frequency synthesizer. The input block includes two universal differential inputs which support frequencies in the range of 40 kHz to 500 MHz and an auxiliary input that can be configured to connect to an external crystal via an on chip oscillator block.

The smart input multiplexer has two modes of operation, manual and automatic. In manual mode, the user selects the synthesizer reference via the SPI interface. In automatic mode, the input multiplexer will automatically select between the highest priority input clock available.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
CDCE62005 VQFN (48) 7.00 mm × 7.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Application Example

CDCE62005 app_exp_cas862.gif