CDCEL925 Programmable 2-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs | TI.com

CDCEL925 (ACTIVE) Programmable 2-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs

 

Description

The CDCE925 and CDCEL925 are modular PLL-based low-cost, high-performance, programmable clock synthesizers, multipliers, and dividers. They generate up to five output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using up to two independent configurable PLLs.

The CDCEx925 has a separate output supply pin, VDDOUT, which is 1.8 V for CDCEL925 and 2.5 V to 3.3 V for CDCE925.

The input accepts an external crystal or LVCMOS clock signal. In case of a crystal input, an on-chip load capacitor is adequate for most applications. The value of the load capacitor is programmable from 0 to 20 pF. Additionally, an on-chip VCXO is selectable which allows synchronization of the output frequency to an external control signal, that is, PWM signal.

The deep M/N divider ratio allows the generation of zero-ppm audio/video, networking (WLAN, Bluetooth, Ethernet, GPS), or interface (USB, IEEE1394, memory stick) clocks from a 27-MHz reference input frequency, for example.

All PLLs support SSC (spread-spectrum clocking). SSC can be center-spread or down-spread clocking, which is a common technique to reduce electromagnetic interference (EMI).

Based on the PLL frequency and the divider settings, the internal loop filter components are automatically adjusted to achieve high stability and optimized jitter transfer characteristic of each PLL.

The device supports nonvolatile EEPROM programming for easy customization of the device in the application. It is preset to a factory default configuration and can be reprogrammed to a different application configuration before it goes onto the PCB or reprogrammed by in-system programming. All device settings are programmable through the SDA/SCL bus, a 2-wire serial interface.

Three, free programmable control inputs, S0, S1, and S2, can be used to select different frequencies, or change the SSC setting for lowering EMI, or other control features like outputs disable to low, outputs in high-impedance state, power down, PLL bypass, and so forth.

The CDCx925 operates in a 1.8-V environment and in a temperature range of –40°C to 85°C.

Features

  • Member of Programmable Clock Generator Family
    • CDCEx913: 1-PLL, 3 Outputs
    • CDCEx925: 2-PLL, 5 Outputs
    • CDCEx925: 3-PLL, 7 Outputs
    • CDCEx949: 4-PLL, 9 Outputs
  • In-System Programmability and EEPROM
    • Serial Programmable Volatile Register
    • Nonvolatile EEPROM to Store Customer Settings
  • Flexible Input Clocking Concept
    • External Crystal: 8 MHz to 32 MHz
    • On-Chip VCXO: Pull Range ±150 ppm
    • Single-Ended LVCMOS Up to 160 MHz
  • Free Selectable Output Frequency Up to 230  MHz
  • Low-Noise PLL Core
    • PLL Loop Filter Components Integrated
    • Low Period Jitter (Typical 60 ps)
  • Separate Output Supply Pins
    • CDCE925: 3.3 V and 2.5 V
    • CDCEL925: 1.8 V
  • Flexible Clock Driver
    • Three User-Definable Control Inputs [S0/S1/S2], for Example, SSC Selection, Frequency Switching, Output Enable, or Power Down
    • Generates Highly Accurate Clocks for Video, Audio, USB, IEEE1394, RFID, Bluetooth®, WLAN, Ethernet™, and GPS
    • Generates Common Clock Frequencies Used With TI-DaVinci™, OMAP™, DSPs
    • Programmable SSC Modulation
    • Enables 0-PPM Clock Generation
  • 1.8-V Device Power Supply
  • Wide Temperature Range: –40°C to 85°C
  • Packaged in TSSOP
  • Development and Programming Kit for Easy PLL Design and Programming (TI Pro-Clock™)
  • APPLICATIONS
    • D-TVs, STBs, IP-STBs, DVD Players, DVD Recorders, and Printers

All other trademarks are the property of their respective owners

Parametrics

Compare all products in General purpose Email Download to Excel
Part number Order Input type Number of outputs Output frequency (Max) (MHz) Programmability Operating temperature range (C) Output type Features VCC out (V) VCC core (V)
CDCEL925 Order now Crystal
LVCMOS    
5     230     EEPROM     -40 to 85     LVCMOS     Integrated EEPROM
Multiplier/Divider
Spread Spectrum Clocking (SSC)    
1.8     1.8    
CDCE913 Order now Crystal
LVCMOS    
3     230     EEPROM     -40 to 85     LVCMOS     I2C
Integrated EEPROM
Pin Programming
Spread Spectrum Clocking (SSC)    
2.5
3.3    
1.8    
CDCE925 Order now Crystal
LVCMOS    
5     230     EEPROM     -40 to 85     LVCMOS     Integrated EEPROM
Multiplier/Divider
Spread Spectrum Clocking (SSC)    
3.3
2.5    
1.8    
CDCE937 Order now Crystal
LVCMOS    
7     230     EEPROM     -40 to 85     LVCMOS     Integrated EEPROM
Multiplier/Divider
Spread Spectrum Clocking (SSC)    
2.5
3.3    
1.8    
CDCE949 Order now Crystal
LVCMOS    
9     230     EEPROM     -40 to 85     LVCMOS     Integrated EEPROM
Multiplier/Divider
Spread Spectrum Clocking (SSC)    
2.5
3.3    
1.8    
CDCEL824 Order now Crystal
LVCMOS    
4     201     EEPROM     -40 to 85     LVCMOS     Integrated EEPROM
Spread Spectrum Clocking (SSC)    
1.8     1.8    
CDCEL913 Order now Crystal
LVCMOS    
3     230     EEPROM     -40 to 85     LVCMOS     Integrated EEPROM
Multiplier/Divider
Spread Spectrum Clocking (SSC)    
1.8     1.8    
CDCEL937 Order now Crystal
LVCMOS    
7     230     EEPROM     -40 to 85     LVCMOS     Integrated EEPROM
Multiplier/Divider
Spread Spectrum Clocking (SSC)    
1.8     1.8    
CDCEL949 Order now Crystal     9     230     EEPROM     -40 to 85     LVCMOS     Integrated EEPROM
Multiplier/Divider
Spread Spectrum Clocking (SSC)    
1.8     1.8