CDCM6208 2:8 Ultra Low Power, Low Jitter Clock Generator | TI.com

CDCM6208
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2:8 Ultra Low Power, Low Jitter Clock Generator

 

Recommended alternative parts

  • LMK03806  -  Has Higher performance, more outputs compared to CDCM6208

Description

The CDCM6208 is a highly versatile, low jitter low power frequency synthesizer which can generate eight low jitter clock outputs, selectable between LVPECL-like high-swing CML, normal-swing CML, LVDS-like low-power CML, HCSL, or LVCMOS, from one of two inputs that can feature a low frequency crystal or CML, LVPECL, LVDS, or LVCMOS signals for a variety of wireless infrastructure baseband, Small Cells, wireline data communication, computing, low power medical imaging and portable test and measurement applications. The CDCM6208 also features an innovative fractional divider architecture for four of its outputs that can generate any frequency with better than 1ppm frequency accuracy. The CDCM6208 can be easily configured through I2C or SPI programming interface and in the absence of serial interface, pin mode is also available that can set the device in 1 of 32 distinct pre-programmed configurations using control pins.

Features

  • Superior Performance With Low Power:
    • Low Noise Synthesizer (265 fs-rms Typical Jitter) or Low Noise Jitter Cleaner (1.6 ps-rms Typical Jitter)
    • 0.5-W Typical Power Consumption
    • High Channel-to-Channel Isolation and Excellent PSRR
    • Device Performance Customizable Through Flexible 1.8-V, 2.5-V and 3.3-V Power Supplies, Allowing Mixed Output Voltages
  • Flexible Frequency Planning:
    • 4x Integer Down-Divided Differential Clock Outputs Supporting LVPECL-Like, CML, or LVDS-Like Signaling
    • 4x Fractional or Integer Divided Differential Clock Outputs Supporting HCSL, LVDS-Like Signaling, or Eight CMOS Outputs
    • Fractional Output Divider Achieve 0 ppm to < 1 ppm Frequency Error and Eliminates Need for Crystal Oscillators and Other Clock Generators
    • Output Frequencies up to 800 MHz
  • Two Differential Inputs, XTAL Support, Ability for Smart Switching
  • SPI, I2C, and Pin Programmable
  • Professional User GUI for Quick Design Turnaround
  • 7 × 7 mm 48-VQFN package (RGZ)
  • –40°C to 85°C Temperature Range

All trademarks are the property of their respective owners.

Design with CDCM6208

Recommend Input Frequency Output Frequencies
 MHz
Input Frequency  MHz
 MHz  MHz

Parametrics

Compare all products in Clock generators Email Download to Excel
Part number Order Function Number of outputs Output frequency (Max) (MHz) VCC core (V) VCC out (V) Input type Output type Operating temperature range (C) Package size: mm2:W x L (PKG) Features Package Group Rating
CDCM6208 Order now Ultra-low jitter clock generator     8     800     3.3
2.5
1.8    
3.3
2.5
1.8    
CML
LVCMOS
LVDS
LVPECL
XTAL    
CML
HCSL
LVCMOS
LVDS
LVPECL    
-40 to 85     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     I2C
Pin programmable
SPI    
VQFN | 48     Catalog    
CDCM6208V1F Order now Ultra-low jitter clock generator     8     800     3.3
2.5
1.8    
3.3
2.5
1.8    
CML
LVCMOS
LVDS
LVPECL
XTAL    
CML
HCSL
LVCMOS
LVDS
LVPECL    
-40 to 85     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     I2C
Pin programmable
SPI    
VQFN | 48     Catalog    
CDCM6208V2G Order now Ultra-low jitter clock generator     8     800     3.3
2.5
1.8    
3.3
2.5
1.8    
CML
LVCMOS
LVDS
LVPECL
XTAL    
CML
HCSL
HSDS
LVCMOS
LVDS    
-40 to 85     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     I2C
Pin programmable
SPI    
VQFN | 48     Catalog    
LMK03318 Order now Ultra-low jitter clock generator     8     1000     3.3     3.3
2.5
1.8    
LVCMOS
LVDS
LVPECL
XTAL    
CML
HCSL
LVCMOS
LVDS
LVPECL    
-40 to 85     48WQFN: 49 mm2: 7 x 7 (WQFN | 48)     EEPROM
I2C
Pin programmable    
WQFN | 48     Catalog    
LMK03328 Order now Ultra-low jitter clock generator     8     1000     3.3     3.3
2.5
1.8    
CML
LVDS
LVPECL
XTAL    
CML
HCSL
LVCMOS
LVDS
LVPECL    
-40 to 85     48WQFN: 49 mm2: 7 x 7 (WQFN | 48)     EEPROM
I2C
Pin programmable    
WQFN | 48     Catalog    
LMK03806 Order now Ultra-low jitter clock generator     14     2600     3.3     3.3     XTAL
LVCMOS
LVDS
LVPECL    
LVCMOS
LVDS
LVPECL    
-40 to 85     64WQFN: 81 mm2: 9 x 9 (WQFN | 64)     uWire     WQFN | 64     Catalog