CDCP1803 1:3 LVPECL Clock Buffer with Programable Divider | TI.com

CDCP1803 (ACTIVE) 1:3 LVPECL Clock Buffer with Programable Divider

 

Recommended alternative parts

  • CDCM1804  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   1:4 LVPECL buffer divider
  • LMK01000  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   1:8, LVPECL/LVDS buffer divider

Description

The CDCP1803 clock driver distributes one pair of differential clock inputs to three pairs of LVPECL differential clock outputs Y[2:0] and Y[2:0] with minimum skew for clock distribution. The CDCP1803 is specifically designed for driving 50-Ω transmission lines.

The CDCP1803 has three control terminals, S0, S1, and S2, to select different output mode settings; see for details. The CDCP1803 is characterized for operation from –40°C to 85°C. For use in single-ended driver applications, the CDCP1803 also provides a VBB output terminal that can be directly connected to the unused input as a common-mode voltage reference.

Features

  • Distributes One Differential Clock Input to Three LVPECL Differential Clock Outputs
  • Programmable Output Divider for Two LVPECL Outputs
  • Low-Output Skew 15 ps (Typical)
  • VCC Range 3 V–3.6 V
  • Signaling Rate Up to 800-MHz LVPECL
  • Differential Input Stage for Wide Common-Mode Range
  • Provides VBB Bias Voltage Output for Single-Ended Input Signals
  • Receiver Input Threshold ±75 mV
  • 24-Terminal QFN Package (4 mm × 4 mm)
  • Accepts Any Differential Signaling:
    LVDS, HSTL, CML, VML, SSTL-2, and
    Single-Ended: LVTTL/LVCMOS

Parametrics

Compare all products in Dividers Email Download to Excel
Part number Order Additive RMS jitter (Typ) (fs) Output frequency (Max) (MHz) Input type Number of outputs Output type VCC core (V) VCC out (V) Operating temperature range (C)
CDCP1803 Order now 150     800     LVPECL     3     LVPECL     3.3     3.3     -40 to 85    
CDCLVP110 Order now 300     3500     HSTL
LVPECL    
10     LVPECL     2.5
3.3    
2.5
3.3    
-40 to 85    
CDCLVP1102 Order now 90     2000     LVCMOS
LVDS
LVPECL    
2     LVPECL     2.5
3.3    
2.5
3.3    
-40 to 85    
CDCLVP1204 Order now 57     2000     LVCMOS
LVDS
LVPECL    
4     LVPECL     2.5
3.3    
2.5
3.3    
-40 to 85    
CDCLVP215 Samples not available 300     3500     LVPECL     10     LVPECL     2.5
3.3    
2.5
3.3    
-40 to 85    
CDCVF111 Samples not available     650     LVPECL     9     LVPECL     3.3     3.3     -40 to 85