SCAS951 April 2017 CDCS504-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply voltage | –0.5 | 4.6 | V |
VIN | Input voltage | –0.5 | 4.6 | V |
Vout | Output voltage | –0.5 | 4.6 | V |
IIN | Input current (VI < 0, VI > VDD) | 20 | mA | |
Iout | Continuous output current | 50 | mA | |
TJ | Maximum junction temperature | 125 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±1500 | V |
Charged-device model (CDM), per AEC Q100-011 | ±750 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltage | 3 | 3.6 | V | ||
fIN | Input frequency | FS = 0 | 2 | 27 | MHz | |
FS = 1 | 2 | 27 | ||||
VIL | Low-level input voltage LVCMOS | 0.3 × VDD | V | |||
VIH | High-level input voltage LVCMOS | 0.7 × VDD | V | |||
VI | Input voltage threshold LVCMOS | 0.5 × VDD | V | |||
CL | Output load test LVCMOS | 15 | pF | |||
IOH/IOL | Output current | ±12 | mA | |||
TA | Operating free-air temperature | –40 | 105 | °C |
THERMAL METRIC(1) | CDCS504-Q1 | UNIT | |||
---|---|---|---|---|---|
PW (TSSOP) | |||||
8 PINS | |||||
RθJA | Junction-to-ambient thermal resistance | 179.9 | °C/W | ||
High K | Thermal Airflow (CFM) 0 | 149 | |||
Thermal Airflow (CFM) 150 | 142 | ||||
Thermal Airflow (CFM) 250 | 138 | ||||
Thermal Airflow (CFM) 500 | 132 | ||||
Low K | Thermal Airflow (CFM) 0 | 230 | |||
Thermal Airflow (CFM) 150 | 185 | ||||
Thermal Airflow (CFM) 250 | 170 | ||||
Thermal Airflow (CFM) 500 | 150 | ||||
RθJC(top) | Junction-to-case (top) thermal resistance | 64.9 | °C/W | ||
High K | 65 | ||||
Low K | 69 | ||||
RθJB | Junction-to-board thermal resistance | 108.7 | °C/W | ||
ψJT | Junction-to-top characterization parameter | 9 | °C/W | ||
ψJB | Junction-to-board characterization parameter | 107 | °C/W | ||
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IDD | Device supply current | fin = 3.072 MHz; FS = 1 | 24 | mA | ||
fOUT | Output frequency | FS = 0 | 2 | 27 | MHz | |
FS = 1 | 8 | 108 | ||||
IIH | LVCMOS input current | VI = VDD; VDD = 3.6 V | 10 | μA | ||
IIL | LVCMOS input current | VI = 0 V; VDD = 3.6 V | –10 | μA | ||
VOH | LVCMOS high-level output voltage | IOH = -–0.1 mA | 2.9 | V | ||
IOH = -–8 mA | 2.4 | |||||
IOH = -–12 mA | 2.2 | |||||
VOL | LVCMOS low-level output voltage | IOL = 0.1 mA | 0.1 | V | ||
IOL = 8 mA | 0.5 | |||||
IOL = 12 mA | 0.8 | |||||
IOZ | High-impedance-state output current | OE = Low | –2 | 2 | μA | |
tJIT(C-C) | Cycle to cycle jitter(1) | fout = 11.264 MHz; FS = 1, 10000 Cycles |
144 | ps | ||
tr | Rise time(1) | 20%–80% | 0.65 | ns | ||
tf | Fall time(1) | 20%–80% | 0.55 | ns | ||
Odc | Output duty cycle(2) | 45% | 55% |
VCC = 3.3 V, output loaded with test load |