Product details

Function Memory interface Additive RMS jitter (typ) (fs) 40 Output frequency (max) (MHz) 410 Number of outputs 10 Output supply voltage (V) 1.8 Core supply voltage (V) 1.8 Output skew (ps) 30 Features Spread spectrum clocking (SSC) Operating temperature range (°C) 0 to 70 Rating Catalog Output type LVCMOS Input type LVCMOS
Function Memory interface Additive RMS jitter (typ) (fs) 40 Output frequency (max) (MHz) 410 Number of outputs 10 Output supply voltage (V) 1.8 Core supply voltage (V) 1.8 Output skew (ps) 30 Features Spread spectrum clocking (SSC) Operating temperature range (°C) 0 to 70 Rating Catalog Output type LVCMOS Input type LVCMOS
NFBGA (NMK) 52 31.5 mm² 7 x 4.5
  • 1.8-V/1.9-V Phase Lock Loop Clock Driver for Double Data Rate ( DDR II ) Applications
  • Spread Spectrum Clock Compatible
  • Operating Frequency: 125 MHz to 410 MHz
  • Application Frequency: 160 MHz to 410 MHz
  • Low Jitter (Cycle-Cycle): ±40 ps
  • Low Output Skew: 35 ps
  • Stabilization Time <6 µs
  • Distributes One Differential Clock Input to 10 Differential Outputs
  • High-Drive Version of CDCUA877
  • 52-Ball mBGA (MicroStar Junior™; BGA, 0,65-mm pitch)
  • External Feedback Pins ( FBIN, FBIN ) are Used to Synchronize the Outputs to the Input Clocks
  • Meets or Exceeds CUA877/CUA878 Specification PLL Standard for PC2-3200/4300/5300/6400
  • Fail-Safe Inputs

MicroStar Junior is a trademark of Texas Instruments.

  • 1.8-V/1.9-V Phase Lock Loop Clock Driver for Double Data Rate ( DDR II ) Applications
  • Spread Spectrum Clock Compatible
  • Operating Frequency: 125 MHz to 410 MHz
  • Application Frequency: 160 MHz to 410 MHz
  • Low Jitter (Cycle-Cycle): ±40 ps
  • Low Output Skew: 35 ps
  • Stabilization Time <6 µs
  • Distributes One Differential Clock Input to 10 Differential Outputs
  • High-Drive Version of CDCUA877
  • 52-Ball mBGA (MicroStar Junior™; BGA, 0,65-mm pitch)
  • External Feedback Pins ( FBIN, FBIN ) are Used to Synchronize the Outputs to the Input Clocks
  • Meets or Exceeds CUA877/CUA878 Specification PLL Standard for PC2-3200/4300/5300/6400
  • Fail-Safe Inputs

MicroStar Junior is a trademark of Texas Instruments.

The CDCU2A877 is a high-performance, low-jitter, low-skew, zero-delay buffer that distributes a differential clock input pair (CK, CK) to 10 differential pairs of clock outputs (Yn, Yn) and to one differential pair of feedback clock outputs (FBOUT, FBOUT). The clock outputs are controlled by the input clocks (CK, CK), the feedback clocks (FBIN, FBIN), the LVCMOS control pins (OE, OS), and the analog power input (AVDD). When OE is low, the clock outputs, except FBOUT/FBOUT, are disabled while the internal PLL continues to maintain its locked-in frequency. OS (output select) is a program pin that must be tied to GND or VDD. When OS is high, OE functions as previously described. When OS and OE are both low, OE has no affect on Y7/Y7, they are free running. When AVDD is grounded, the PLL is turned off and bypassed for test purposes.

When both clock inputs (CK, CK) are logic low, the device enters in a low power mode. An input logic detection circuit on the differential inputs, independent from input buffers, detects the logic low level and performs in a low power state where all outputs, the feedback, and the PLL are off. When the clock inputs transition from being logic low to being differential signals, the PLL turns back on, the inputs and the outputs are enabled, and the PLL obtains phase lock between the feedback clock pair (FBIN, FBIN) and the clock input pair (CK, CK) within the specified stabilization time.

The CDCU2A877 is able to track spread spectrum clocking (SSC) for reduced EMI. This device operates from 0°C to 70°C.

The CDCU2A877 is a high-performance, low-jitter, low-skew, zero-delay buffer that distributes a differential clock input pair (CK, CK) to 10 differential pairs of clock outputs (Yn, Yn) and to one differential pair of feedback clock outputs (FBOUT, FBOUT). The clock outputs are controlled by the input clocks (CK, CK), the feedback clocks (FBIN, FBIN), the LVCMOS control pins (OE, OS), and the analog power input (AVDD). When OE is low, the clock outputs, except FBOUT/FBOUT, are disabled while the internal PLL continues to maintain its locked-in frequency. OS (output select) is a program pin that must be tied to GND or VDD. When OS is high, OE functions as previously described. When OS and OE are both low, OE has no affect on Y7/Y7, they are free running. When AVDD is grounded, the PLL is turned off and bypassed for test purposes.

When both clock inputs (CK, CK) are logic low, the device enters in a low power mode. An input logic detection circuit on the differential inputs, independent from input buffers, detects the logic low level and performs in a low power state where all outputs, the feedback, and the PLL are off. When the clock inputs transition from being logic low to being differential signals, the PLL turns back on, the inputs and the outputs are enabled, and the PLL obtains phase lock between the feedback clock pair (FBIN, FBIN) and the clock input pair (CK, CK) within the specified stabilization time.

The CDCU2A877 is able to track spread spectrum clocking (SSC) for reduced EMI. This device operates from 0°C to 70°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 1.8-V Phase Lock Loop Clock Driver datasheet (Rev. A) 18 Jun 2007
* User guide CTS MicroStar BGA Discontinued and Redesigned 08 May 2022
Application note DDR2 Memory Interface Clocks and Registers - Overview 25 Mar 2009
Application note Application Examples for CDCUx877x PLL family 07 May 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CDCU2A877 IBIS Model

SCAC086.ZIP (13 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
NFBGA (NMK) 52 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos