Product details

Function Single-ended Additive RMS jitter (typ) (fs) 56 Output frequency (max) (MHz) 200 Number of outputs 4 Output supply voltage (V) 2.5, 3.3 Core supply voltage (V) 2.5, 3.3 Output skew (ps) 150 Features 1:4 fanout Operating temperature range (°C) -40 to 105 Rating HiRel Enhanced Product Output type LVTTL Input type LVTTL
Function Single-ended Additive RMS jitter (typ) (fs) 56 Output frequency (max) (MHz) 200 Number of outputs 4 Output supply voltage (V) 2.5, 3.3 Core supply voltage (V) 2.5, 3.3 Output skew (ps) 150 Features 1:4 fanout Operating temperature range (°C) -40 to 105 Rating HiRel Enhanced Product Output type LVTTL Input type LVTTL
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • General-Purpose and PCI-X 1:4 Clock Buffer
  • Operating Frequency
    • 0 MHz to 200 MHz General-Purpose
  • Low Output Skew: <100 ps
  • Distributes One Clock Input to One Bank of Four Outputs
  • Output Enable Control that Drives Outputs Low when OE is Low
  • Operates from Single 3.3-V Supply or 2.5-V Supply
  • PCI-X Compliant
  • 8-Pin TSSOP Package
  • General-Purpose and PCI-X 1:4 Clock Buffer
  • Operating Frequency
    • 0 MHz to 200 MHz General-Purpose
  • Low Output Skew: <100 ps
  • Distributes One Clock Input to One Bank of Four Outputs
  • Output Enable Control that Drives Outputs Low when OE is Low
  • Operates from Single 3.3-V Supply or 2.5-V Supply
  • PCI-X Compliant
  • 8-Pin TSSOP Package

The CDCV304 is a high-performance, low-skew, general-purpose PCI-X compliant clock buffer. It distributes one input clock signal (CLKIN) to the output clocks (1Y[0:3]). It is specifically designed for use with PCI-X applications. The CDCV304 operates at 3.3 V and 2.5 V and is therefore compliant to the 3.3-V PCI-X specifications.

The CDCV304 is characterized for operation from –40°C to 105°C.

The CDCV304 is a high-performance, low-skew, general-purpose PCI-X compliant clock buffer. It distributes one input clock signal (CLKIN) to the output clocks (1Y[0:3]). It is specifically designed for use with PCI-X applications. The CDCV304 operates at 3.3 V and 2.5 V and is therefore compliant to the 3.3-V PCI-X specifications.

The CDCV304 is characterized for operation from –40°C to 105°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 200-MHz General-Purpose Clock Buffer, PCI-X Compliant datasheet (Rev. A) 29 Mar 2012
* VID CDCV304-EP VID V6212618 21 Jun 2016
* Radiation & reliability report CDCV304TPWREP Reliability Report 13 Aug 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CDCV304 IBIS Model Version 1.2 (Rev. D)

SCAC024D.ZIP (38 KB) - IBIS Model
Design tool

CLOCK-TREE-ARCHITECT — Clock tree architect programming software

Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
TSSOP (PW) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos