Home Interface Serial digital interface (SDI) ICs

CLC006

ACTIVE

5-V SEMPTE 259M cable driver

Product details

Function Cable driver Supply voltage (V) 5 Power consumption (mW) 185 Data rate (max) (Mbps) 400 Control interface Pin Operating temperature range (°C) -40 to 85
Function Cable driver Supply voltage (V) 5 Power consumption (mW) 185 Data rate (max) (Mbps) 400 Control interface Pin Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • No External Pull-down Resistors
  • Adjustable Output Amplitude
  • Differential Input and Output
  • Low Power Dissipation
  • Single +5V or −5.2V Supply
  • Replaces GS9008 in Most Applications

Key Specifications

  • 650 ps Rise and Fall Times
  • Data Rates to 400 Mbps
  • 200 mV Differential Input
  • Low Residual Jitter (25 pspp)

All trademarks are the property of their respective owners.

  • No External Pull-down Resistors
  • Adjustable Output Amplitude
  • Differential Input and Output
  • Low Power Dissipation
  • Single +5V or −5.2V Supply
  • Replaces GS9008 in Most Applications

Key Specifications

  • 650 ps Rise and Fall Times
  • Data Rates to 400 Mbps
  • 200 mV Differential Input
  • Low Residual Jitter (25 pspp)

All trademarks are the property of their respective owners.

Texas Instruments' Comlinear CLC006 is a monolithic, high-speed cable driver designed for the SMPTE 259M serial digital video data transmission standard. The CLC006 drives 75Ω transmission lines (Belden 8281 or equivalent) at data rates up to 400 Mbps. Controlled output rise and fall times (650 ps typical) minimize transition-induced jitter. The output voltage swing, typically 1.65V, set by an accurate, low-drift internal bandgap reference, delivers an 800 mV swing to back-matched and terminated 75Ω cable. Output swing is adjustable from 0.7 VP-P to 2 VP-P using external resistors.

The CLC006’s class AB output stage consumes less power than other designs, 185 mW with both outputs terminated, and requires no external bias resistors. The differential inputs accept a wide range of digital signals from 200 mVP-P to ECL levels within the specified common-mode limits. All this make the CLC006 an excellent general purpose high speed driver for digital applications.

The CLC006 is powered from a single +5V or −5.2V supply and comes in an 8-pin SOIC package.

Texas Instruments' Comlinear CLC006 is a monolithic, high-speed cable driver designed for the SMPTE 259M serial digital video data transmission standard. The CLC006 drives 75Ω transmission lines (Belden 8281 or equivalent) at data rates up to 400 Mbps. Controlled output rise and fall times (650 ps typical) minimize transition-induced jitter. The output voltage swing, typically 1.65V, set by an accurate, low-drift internal bandgap reference, delivers an 800 mV swing to back-matched and terminated 75Ω cable. Output swing is adjustable from 0.7 VP-P to 2 VP-P using external resistors.

The CLC006’s class AB output stage consumes less power than other designs, 185 mW with both outputs terminated, and requires no external bias resistors. The differential inputs accept a wide range of digital signals from 200 mVP-P to ECL levels within the specified common-mode limits. All this make the CLC006 an excellent general purpose high speed driver for digital applications.

The CLC006 is powered from a single +5V or −5.2V supply and comes in an 8-pin SOIC package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet CLC006 Serial Digital Cable Driver with Adjustable Outputs datasheet (Rev. G) 12 Apr 2013
Application note AN-1943 Understanding Serial Digital Video Bit Rates (Rev. A) 26 Apr 2013
Application note AN-2145 Power Considerations for SDI Products (Rev. B) 26 Apr 2013
Application note AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) 26 Apr 2013
Application note High-Speed Board Layout Challenges in FPGA/SDI Sub-Systems 12 Nov 2009
Application note AD-04 Reducing the power Requirements of Comlinear CLC949 support Circuitry 14 May 2004
Application note Use Video Standards for Eye-Opening Data Transmission: Mega-bits @ Many Meters 29 Dec 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos