CSD15380F3 20V, N ch NexFET MOSFET™, single LGA0.6x0.7, 1460mOhm | TI.com

CSD15380F3
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
20V, N ch NexFET MOSFET™, single LGA0.6x0.7, 1460mOhm

 

Description

This 20-V, 990-mΩ, N-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. Ultra-low capacitance improves switching speeds. When used in data line applications, the low capacitance minimizes noise coupling. This technology is capable of replacing standard small signal MOSFETs while providing a substantial reduction in footprint size.



Features

  • Ultra-Low CiSS and COSS
  • Ultra-Low Qg and Qgd
  • Ultra-Small Footprint
    • 0.73 mm × 0.64 mm
  • Ultra-Low Profile
    • 0.35-mm Max Height
  • Integrated ESD Protection Diode
    • Rated > 4-kV HBM
    • Rated > 2-kV CDM
  • Lead and Halogen Free
  • RoHS Compliant

All trademarks are the property of their respective owners.

Parametrics

Compare all products in N-channel MOSFET transistors Email Download to Excel
Part number Order VDS (V) Configuration Rds(on) max at VGS=4.5 V (mOhms) IDM, max pulsed drain current (Max) (A) QG typ (nC) QGD typ (nC) Package (mm) RDS(on) typ at VGS=2.5 V (Typ) (mOhm) VGS (V) VGSTH typ (V) Logic level
CSD15380F3 Order now 20     Single     1460     1.6     0.216     0.027     LGA0.6x0.7     2220     10     1.1     Yes    
CSD13380F3 Order now 12     Single     76     13.5     0.91     0.15     LGA0.6x0.7     73     8     0.85     Yes    
CSD17484F4 Order now 30     Single     128     18     0.92     0.075     LGA 1.0x0.6mm     125     12     0.85     Yes