CSD16322Q5C DualCool™ N-Channel NexFET™ Power MOSFET | TI.com

CSD16322Q5C (NRND) DualCool™ N-Channel NexFET™ Power MOSFET

DualCool™ N-Channel NexFET™ Power MOSFET - CSD16322Q5C
Datasheet
 

Not Recommended for New Designs (NRND)

Replaced By CSD16322Q5 – The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.

TI does not recommend using this part in a new design. This product continues to be in production to support existing customers.

Description

The NexFET™ power MOSFET has been designed to minimize losses in power conversion applications and optimized for 5V gate drive applications.

Features

  • DualCool™ Package SON 5×6mm
  • Optimized for Two Sided Cooling
  • Optimized for 5V Gate Drive
  • Ultralow Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant and Halogen Free
  • APPLICATIONS
    • Point-of-Load Synchronous Buck in Networking,
      Telecom and Computing Systems
    • Optimized for Synchronous or Control FET Applications

DualCool, NexFET are trademarks of Texas Instruments.