CSD16323Q3
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
25V, N ch NexFET MOSFET™, single SON3x3, 5.5mOhm

 

Models (2)

Title Category Type Date
CSD16323Q3 PSpice Model (Rev. A) PSpice Model ZIP 17 Jan 2020
CSD16323Q3 TINA-TI Spice Model TINA-TI Spice Model TSM 13 May 2009

Reference designs

Multi-cell buck-boost battery charger system reference design for USB PD PPS

This reference design is for USB Power Delivery (PD) battery charging applications, such as power banks or other portable devices. It employs the Buck-Boost charger BQ25713 for a wide input and output range for USB PD charging. The USB PD controller card (PMP40442) can configure the charger to run (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
36V-72V Input 2.5V/5A Active Clamp Forward; 1/16 Brick PMP6886 Texas Instruments Reference designs
Generates 4V@ 800mA avg/2.5Apeak using SEPIC configuration PMP5624 Texas Instruments Reference designs
TPS40303 Step-Down Regulator Delivering 0.7V-0.9V at 6A Output with VID Reference Design PMP4709 Texas Instruments Reference designs
TPS40303 Step-Down Regulator delivering 1.2V at 10A Reference Design PMP5140 Texas Instruments Reference designs

Software (3)

Power Loss Calculation Tool for Load Switch  (ZIP 338 KB )    11 Mar 2020  
NONSYNC BOOST FET LOSS Calculator  (ZIP 292 KB )    16 Jan 2020  
Excel FET Loss Estimator  (ZIP 66 KB )    02 Jun 2011  

Development tools (3)

Name Part# Type
Buck Converter NexFET™ Selection Tool FETPWRCALC Calculation Tools
Power Loss Calculation Tool for MOSFET Products MOSFET-LOSS-CALC Calculation Tools
Power loss calculation tool for non-synchronous boost converter NONSYNC-BOOST-FET-LOSS-CALC Calculation Tools

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16323Q3 VSON-CLIP (DQG)| 8 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.