CSD16407Q5C DualCool™ N-Channel NexFET™ Power MOSFET | TI.com

CSD16407Q5C (NRND) DualCool™ N-Channel NexFET™ Power MOSFET

DualCool™ N-Channel NexFET™ Power MOSFET - CSD16407Q5C
Datasheet
 

Not Recommended for New Designs (NRND)

Replaced By CSD16407Q5 – The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.

TI does not recommend using this part in a new design. This product continues to be in production to support existing customers.

Description

The NexFET power MOSFET has been designed to minimize losses in power conversion applications.

Features

  • Ultralow Qg and Qgd
  • DualCool Package
  • Optimized for Two Sided Cooling
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package
  • APPLICATIONS
    • Point-of-Load Synchronous Buck Converter for Applications in
      Networking, Telecom and Computing Systems
    • Optimized for Synchronous FET Applications

DualCool, NexFET are trademarks of Texas Instruments.