CSD17556Q5B 30V, N ch NexFET MOSFET™, single SON5x6, 1.8mOhm | TI.com

CSD17556Q5B (ACTIVE) 30V, N ch NexFET MOSFET™, single SON5x6, 1.8mOhm

 

Description

This 30-V, 1.2-mΩ, 5-mm × 6-mm NexFET™ power MOSFET is designed to minimize losses in synchronous rectification and other power conversion applications.

Features

  • Extremely Low Resistance
  • Ultra-Low Qg and Qgd
  • Low-Thermal Resistance
  • Avalanche Rated
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in N-channel MOSFET transistors Email Download to Excel
Part number Order VDS (V) Configuration Rds(on) max at VGS=4.5 V (mOhms) Rds(on) max at VGS=10 V (mOhms) IDM, max pulsed drain current (Max) (A) QG typ (nC) QGD typ (nC) Package (mm) VGS (V) VGSTH typ (V) ID, silicon limited at Tc=25degC (A) ID, package limited (A) Logic level Rating
CSD17556Q5B Order now 30     Single     1.8     1.4     400     28.5     6.9     SON5x6     20     1.4     215     100     Yes     Catalog