High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom for (...)
- TI Devices
- LM2903
- OPA2990
- SN74LVC1G08
- SN74LVC1G125
- SN74LVC1G32
- + More
- LMV393
- SN74LVC1G14
- INA118
- ISO124
- OPA2277
- SN74LVC1G17
- SN74LVC2G34
- INA188
- TPS65131
- TMP300
- TPS22944
- INA333
- OPA2171
- OPA2188
- TLV704
- AMC1200
- TLV1117LV
- TLV3202
- INA826
- TPS3897
- SN6501
- LMZ14201
- AMC1100
- OPA2180
- TPS709
- CSD18534Q5A
- CSD17571Q2
- LMZ20501
- INA301
- TPS7A39
- TPS763
- ISO7720
- ISO7721
- SN6505A
- SN6505B
- LM27762
- ISO7760
- ISO7761
- ISO7762
- DRV5032
- TLV6001
- ISO224
- INA821
- AMC1311
- REF3425
- REF3450
- TPS2662
- TLV9062
- TLV9061
- TVS3300
- TMP235
- LM74700-Q1
- AMC1300
- AMC1302
- UCC12050
- CD74HC4051
- Less
High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom for (...)
- TI Devices
- LM2903
- OPA2990
- SN74LVC1G08
- SN74LVC1G125
- SN74LVC1G32
- + More
- LMV393
- SN74LVC1G14
- INA118
- ISO124
- OPA2277
- SN74LVC1G17
- SN74LVC2G34
- INA188
- TPS65131
- TMP300
- TPS22944
- INA333
- OPA2171
- OPA2188
- TLV704
- AMC1200
- TLV1117LV
- TLV3202
- INA826
- TPS3897
- SN6501
- LMZ14201
- AMC1100
- OPA2180
- TPS709
- CSD18534Q5A
- CSD17571Q2
- LMZ20501
- INA301
- TPS7A39
- TPS763
- ISO7720
- ISO7721
- SN6505A
- SN6505B
- LM27762
- ISO7760
- ISO7761
- ISO7762
- DRV5032
- TLV6001
- ISO224
- INA821
- AMC1311
- REF3425
- REF3450
- TPS2662
- TLV9062
- TLV9061
- TVS3300
- TMP235
- LM74700-Q1
- AMC1300
- AMC1302
- UCC12050
- CD74HC4051
- Less
Three Phase AC Voltage and Current Transducer with Isolated DC Analog Outputs Reference Design

The TIDA-00454 TI design demonstrates using the MSP430F67791A device to accurately measure voltages and currents.
This design also demonstrates using two DC analog output channels, which are capable of being individually configured for voltage output (±10 V) or current output (±24 mA).
The design has (...)
- TI Devices
- XTR300
- DAC8563
- TPS7A4201
- ISO7341FC
- MSP430F67661A
- + More
Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
- TI Devices
- TVS2200
- REF3440
- TPS2596
- TVS3301
- TVS2201
- + More
- TVS1401
- TVS1801
- TVS2701
- TVS0701
- SN74LVC1G04
- SN74LVC1G08
- SN74LVC1G125
- SN74LVC1G14
- TPS60141
- SN74LVC1G06
- SN74LVC1G07
- SN74LVC1G17
- REF3020
- TPS2051B
- TPS65131
- REF5025
- REF5040
- TPD2E007
- TPS22944
- TPS2553
- TPD4S012
- TPS22946
- OPA2171
- OPA2188
- TLV704
- TLV1117LV
- TLV3201
- DRV8803
- LM75B
- LM8365
- LMZ14201
- OPA2180
- TPS3700
- TPD1E10B06
- TPS709
- CSD17571Q2
- LMZ21701
- TPS22965
- LMZ21700
- LMT84
- TPS25921L
- TMP75B
- CSD17577Q3A
- DRV5033
- TLV702
- TPS7A39
- LM74610-Q1
- TPS3710
- HDC1080
- DRV5032
- TLV6002
- TLV2171
- TPS2660
- CSD18543Q3A
- TPS3803
- TLV9062
- TVS3300
- TPS22810
- TPS7B69-Q1
- ISO1212
- TPS27S100
- ISOW7821
- TPS2121
- LM74700-Q1
- TVS1400
- TVS2700
- TVS1800
- TVS0500
- Less
Configurable Stepper Driver for HVAC Louver and Motor Control Reference Design

This reference design provides a flexible stepper motor system designed to drive up to two stepper motors, or 8 peripherals, while reducing the number of GPIOs needed from the host controller reducing overall cost. The system is suitable for applications requiring stepper motors or coils up to 50V (...)
- TI Devices
- SN74HC595
- CSD17571Q2
- MSP430F5529
- ULN2003A
Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)
- TI Devices
- TL431
- TPS3828
- SN74LVC1G125
- SN74LVC2G04
- SN74LVC1G07
- + More
- SN74LVC1G17
- SN74LVC2G34
- REF3025
- TLV1117
- TPS65130
- TPS2115A
- TPS2400
- LM4040
- TPS73801
- OPA2376
- REF5025
- TPS22941
- TPS54331
- TPS54231
- TLV704
- TLV62080
- CSD18531Q5A
- LM2735
- LMZ14201
- LMZ14202
- LMZ14201H
- LM5017
- TPS3839
- CSD17571Q2
- LMT84
- TLV62084
- LM5160
- TPS560200
- TPS561201
- LM5165
- TPS82740A
- LM5166
- TPS826721
- TPS7A05
- TPS54202
- LM5160A
- TPS7A39
- LM74610-Q1
- TPS3710
- LM27762
- LM76002
- LM76003
- TPS54302
- TPS54202H
- INA211-Q1
- LMR33630
- REF3425
- LMZM23601
- TPS2662
- TLV62569
- TVS3300
- TPS62821
- TPS22917
- TMP235
- LMR33620
- TPS560430
- LMR36006
- LMR36015
- TPS3840
- TVS1400
- TVS2700
- TVS0500
- LMZM23600
- Less
Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers

This reference design realizes a reinforced isolated three-phase inverter subsystem using isolated IGBT gate drivers and isolated current/voltage sensors. The UCC23513 gate driver used has a 6-pin wide body package with optical LED emulated inputs which enables its use as pin-to-pin replacement to (...)
- TI Devices
- SN74ACT244
- AMC1300
- SN74LVC1G32
- LMV339
- TLV1117
- + More
- SN74LVC1G10
- LP2951
- TLV1117LV
- TPS54140A
- CSD17571Q2
- AMC1311
- TLV9064
- TLV9002
- UCC23513
- TLV431A
- Less
High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
- TI Devices
- LMZ10501
- TPS62087
- TPS62086
- TLV62565
- TPS27081A
- + More
- CSD17571Q2
- LMZ20502
- LMZ20501
- LMZ30602
- LMZ30604
- LMZ30606
- TMP75B
- TMP75C
- LP2996A
- TPS82085
- LMZ36002
- TPS82130
- TPS82084
- TLV62568
- LM73605
- LMZ34202
- LM53625-Q1
- LM53635-Q1
- LMZM33602
- LMZM33603
- TLV62084A
- LMZM23601
- TPS3705
- TLV62569
- TVS3300
- INA381
- TPS62821
- TPS62823
- TPS62822
- TMP235
- TPS767D3
- TPS2595
- TPSM82480
- LM73606
- TVS1400
- TPSM84824
- TPSM84424
- TPSM84624
- TPS7A80
- TPS65216
- SN74LVC1G125
- SN74LVC2G04
- SN74LVC1G14
- SN74LVC1G17
- SN74LVC2G34
- TMP75
- TPS3808
- TPS75003
- TPS51200
- TPS62060
- TPS62085
- TPS650250
- TPS54325
- TPS54226
- TPS54225
- TPS54326
- TPS62061
- TPS386596
- TPS62065
- TPS62067
- TPS54425
- INA250
- TPS54426
- TPS62080
- TPS51206
- TPS62063
- TPS7A8101
- TPS54427
- LM235
- LM3880
- LM3881
- LM5050-2
- LP2995
- LP2997
- LP2998
- CSD18504Q5A
- LMZ10500
- Less
Isolated, High-Accuracy Analog Input Module Reference Design Using 16-Bit ADC and Digital Isolator

This reference design provides accurate measurements of AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range, covering protection and measurement range (including sampling requirements of IEC 61850-9-2), simplifying system design and improving trip time performance (...)
- TI Devices
- TPS60403
- ISOW7841
- SN74LVC1G17
- TPS61040
- REG71055
- + More
- TLV3012
- TPS3808
- OPA376
- REF5040
- TPS22944
- TPS7A49
- INA333
- ADS8668
- OPA320
- OPA322
- LM5001
- OPA4180
- CSD17571Q2
- ADS8688
- LMT70
- ADS8678
- ISO7841
- ADS8698
- ADS8688A
- TPS717
- TPS723
- TPS791
- ISO7741
- SN6505B
- LM27762
- REF6041
- TPS3836
- TPS60241
- Less
Phase-Isolated DAQ Reference Design for Simultaneous Capture of Voltage and Current

This reference design showcases a data acquisition architecture that uses a dual channel SAR ADC paired with a digital isolator with integrated power converter to achieve phase isolated, simultaneous measurement of voltage and current. Accuracy of <0.3% is achieved using 12-bit (...)
- TI Devices
- TLV316
- CSD17571Q2
- ADS7850
- ADS7250
- ISOW7842
- + More
- SN74LVC1G17
- TPS60241
- TLV431
- ADS8350
- Less
Cost and Space Optimized, Channel Isolated(Reinforced) AC/DC Voltage, Current DAQ Reference Design

This reference design highlights an architecture that is optimized for size and cost for achieving channel to channel isolation when measuring AC/DC voltage and current signals. Accuracy of ±0.3% is achieved using an ultra low power (<1mW @ 1MSPS) 12-bit ADC and an ARM core MCU. Space (...)
- TI Devices
- TLV431A
- SN74LVC1G17
- ISOW7841
- TLV2316
- TLV316
- + More
- ADS7044
- ADS7043
- REF1930
- CSD17571Q2
- LP5907
- Less