Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
- TI Devices
- SN74LVC1G04
- SN74LVC1G08
- SN74LVC1G125
- SN74LVC1G14
- TPS60141
- + More
- SN74LVC1G06
- SN74LVC1G07
- SN74LVC1G17
- REF3020
- TPS2051B
- TPS65131
- REF5025
- REF5040
- TPD2E007
- TPS22944
- TPS2553
- TPD4S012
- TPS22946
- OPA2171
- OPA2188
- TLV704
- TLV1117LV
- TLV3201
- DRV8803
- LM75B
- LM8365
- LMZ14201
- OPA2180
- TPS3700
- TPD1E10B06
- TPS709
- CSD17571Q2
- LMZ21701
- TPS22965
- LMZ21700
- LMT84
- TPS25921L
- TMP75B
- CSD17577Q3A
- DRV5033
- TLV702
- TPS7A39
- LM74610-Q1
- TPS3710
- HDC1080
- DRV5032
- TLV6002
- TLV2171
- TPS2660
- CSD18543Q3A
- TPS3803
- TLV9062
- TVS3300
- TPS22810
- TPS7B69-Q1
- ISO1212
- TPS27S100
- ISOW7821
- TPS2121
- LM74700-Q1
- TVS1400
- TVS2700
- TVS1800
- TVS0500
- TVS2200
- REF3440
- TPS2596
- TVS3301
- TVS2201
- TVS1401
- TVS1801
- TVS2701
- TVS0701
- Less
Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
- TI Devices
- SN74LVC1G04
- SN74LVC1G08
- SN74LVC1G125
- SN74LVC1G14
- TPS60141
- + More
- SN74LVC1G06
- SN74LVC1G07
- SN74LVC1G17
- REF3020
- TPS2051B
- TPS65131
- REF5025
- REF5040
- TPD2E007
- TPS22944
- TPS2553
- TPD4S012
- TPS22946
- OPA2171
- OPA2188
- TLV704
- TLV1117LV
- TLV3201
- DRV8803
- LM75B
- LM8365
- LMZ14201
- OPA2180
- TPS3700
- TPD1E10B06
- TPS709
- CSD17571Q2
- LMZ21701
- TPS22965
- LMZ21700
- LMT84
- TPS25921L
- TMP75B
- CSD17577Q3A
- DRV5033
- TLV702
- TPS7A39
- LM74610-Q1
- TPS3710
- HDC1080
- DRV5032
- TLV6002
- TLV2171
- TPS2660
- CSD18543Q3A
- TPS3803
- TLV9062
- TVS3300
- TPS22810
- TPS7B69-Q1
- ISO1212
- TPS27S100
- ISOW7821
- TPS2121
- LM74700-Q1
- TVS1400
- TVS2700
- TVS1800
- TVS0500
- TVS2200
- REF3440
- TPS2596
- TVS3301
- TVS2201
- TVS1401
- TVS1801
- TVS2701
- TVS0701
- Less