CSD18501Q5A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
40V, N ch NexFET MOSFET™, single SON5x6, 3.2mOhm

 

Models (2)

Title Category Type Date
CSD18501Q5A PSpice Model (Rev. A) PSpice Model ZIP 17 Jan 2020
CSD18501Q5A TINA-TI Spice Model TINA-TI Spice Model TSM 16 Oct 2013

Design kits & evaluation modules (2)

Name Part# Type
J6Entry, RSP and TDA2E-17 CPU Board Evaluation Module EVMX777BG-01-00-00 Evaluation Modules & Boards
J6Entry/RSP Infotainment (CPU+Display+JAMR3) Evaluation Module EVMX777G-01-20-00 Evaluation Modules & Boards

Reference designs

Complete Front End Automotive Reverse Polarity and Series Fault Protection Reference Design

PMP10748 is a complete automotive front end protection TIDesign that highlights TI's zero IQ Smart Diode Controller and High-Side Protection Controller. This design uses two LM74610-Q1 IC's to drive 40V MOSFETs in OR-ing Configuration for reverse polarity protection. The LM74610-Q1  is highly (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
30 - 32V Input, 5.5V@20A Multiphase Buck using the LM25119 PMP7428 Texas Instruments Reference designs
400VDCin, 12V@460W, LLC with Synchronous Rectifiers PMP5967 Texas Instruments Reference designs
7.5Vin to 10Vin; 11.5Vout @ 65A; 4-Phase Synchronous Boost Converter PMP7937 Texas Instruments Reference designs

Software (1)

Excel FET Loss Estimator  (ZIP 66 KB )    02 Jun 2011  

Development tools (2)

Name Part# Type
Buck Converter NexFET™ Selection Tool FETPWRCALC Calculation Tools
Power loss calculation tool for non-synchronous boost converter NONSYNC-BOOST-FET-LOSS-CALC Calculation Tools

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18501Q5A VSONP (DQJ)| 8 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.