Data sheet
A newer version of this product is available
Pin-for-pin with same functionality to the compared device
CSD18502Q5B
- Ultra-Low Qg and Qgd
- Low Thermal Resistance
- Avalanche Rated
- Logic Level
- Pb-Free Terminal Plating
- RoHS Compliant
- Halogen-Free
- SON 5 mm × 6 mm Plastic Package
This 40-V, 1.8-mΩ, 5 mm × 6 mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
Technical documentation
No results found. Please clear your search and try again.
View all 10 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD18502Q5B 40 V N-Channel NexFET™ Power MOSFET datasheet (Rev. B) | PDF | HTML | 18 May 2017 |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 06 Dec 2023 | |
Application note | MOSFET Support and Training Tools (Rev. C) | PDF | HTML | 22 Nov 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Design guide | 18-V/400-W 98% Efficient Compact Brushless DC Motor Drive Design Guide | 23 Aug 2016 | ||
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Support software
Quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions.
Support software
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
MOSFET power loss calculator for non-synchronous boost converter
Supported products & hardware
Products
N-channel MOSFETs
Calculation tool
MOTOR-DRIVE-FET-LOSS-CALC — Power Loss Calculation Tool for BLDC Motor Drive
This is an Excel-based MOSFET power loss calculator for brushless DC motor drive applications.
Supported products & hardware
Products
Power blocks
N-channel MOSFETs
Software
Calculation tool
Calculation tool
SLPR053 — Power Loss Calculation Tool for Synchronous Inverting Buck Boost Converter
Supported products & hardware
Products
Power blocks
N-channel MOSFETs
Calculation tool
SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter
MOSFET power loss calculator for synchronous boost converter applications.
Supported products & hardware
Products
Power blocks
N-channel MOSFETs
Calculation tool
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions.
Supported products & hardware
Products
Power blocks
N-channel MOSFETs
Calculation tool
SYNC-RECT-FET-LOSS-CALC — Power loss calculation tool for synchronous rectifier
MOSFET power loss calculator for synchronous rectifier applications
Reference designs
TIDA-00120 — Solar MPPT Charge Controller Reference Design
This design is a 20A Maximum Power Point Tracking (MPPT) solar charge controller created for solar panel inputs corresponding to 12V and 24V panels. The design is targeted for small and medium power solar charger solutions and is capable of operating with 12V/24V panels and 12V/24V batteries up to (...)
Reference designs
PMP40274 — 24Vin, 5V6A Power Module Reference Design
PMP40274 is a power module reference design solution for power train applications. The module enables a high efficiency with flyback-CCM synchronous rectifier. The efficiency is >88% at full load. This design features <0.2W standby power. Integrated input UVLO, OVP and output OVP, OCP (...)
Reference designs
PMP40182 — Bi-Directional Battery Initialization System Power Board Reference Design
This reference design is a battery initialization reference design solution for automotive and battery applications. The module enables a high efficiency single stage conversion for charging and discharging the battery. This design features a 0.1% accurate current control loop using the high (...)
Reference designs
PMP11600 — High Efficiency Universal AC Input to 5V 2A Adapter Reference Design
The PMP11600 is a reference design for 5V 2A adapter applications. The solution implements a high efficiency primary side controller UCC28704, it is fully tested and passes conduction EMI. This design uses Volt-Second balance control synchronous rectifier UCC24636 for high efficiency. The board (...)
Reference designs
TIDA-00772 — 18-V/400-W 98% Efficient Compact Brushless DC Motor Drive w/Stall Current Limit Reference Design
The TIDA-00772 is a 18 A RMS drive for a three phase brushless DC (BLDC) motor in power tools operating from a 5-cell Li-ion battery with a voltage up to 21 V. This design is a 45 x 50 mm compact drive implementing sensor-based trapezoidal control. The design uses a discrete, compact MOSFET-based (...)
Reference designs
PMP8973 — 18Vdc-60Vdc Input, 3.3V/15A Active Clamp Forward, 1/8 Brick Reference Design
The PMP8973 reference design generates a 3.3V/15A output from an 18V to 60V telecom input. The UCC2897A controls an active clamp forward converter power stage. The low gate charge and low RDSon of the CSD16415Q5 and CSD18502Q5B, implemented as synchronous rectifiers, provides for a highly efficient (...)
Reference designs
PMP4468 — 18-V to 36-Vdc input, 5-V/30-W active clamp forward reference design
The PMP4468 is an isolated DC-DC module reference design targeted for industrial and telecom applications. The DC input range is from 18 V to 36 V, with a 24-V typical input and a 5-V, 6-A output. The LM5025A active clamp forward controller is used in the design. The efficiency is up to 90% with (...)
Reference designs
PMP4390 — Universal AC Input 15W Adapter with Energy Star 6 Efficiency Rating Reference Design
This 5V / 3A adapter solution is fully tested and passes EMI and EMC (CE,RE) safety requirements. It implements a high efficiency primary side controller UCC28713 and synchronous rectifier UCC24610 pair. The efficiency of the design complies with Energy Star 6 and is designed to fit into small form (...)
Reference designs
PMP9126 — 36 to 75VDC Input 5V/15A Active Clamp Forward 1/8 Brick Form Factor Reference Design
This reference design generates a 5V/15A output from a 36V to 75V telecom input. The UCC2897A controls an active clamp forward converter power stage. The low gate charge and low RDSon of the CSD17501Q5A and CSD18502Q5B, implemented as a synchronous rectifiers, provides for a highly efficient (...)
Reference designs
PMP8790 — Active Clamp Forward Quarter Brick (18 to 60Vdc Input 3.3V/12A) Reference Design
This reference design generates a 3.3V/12A output from a wide 18V-60V telecom input. The UCC2897A controls an active clamp forward converter power stage. The low gate charge and low RDSon of the CSD17501Q5A and CSD18502Q5B, implemented as self-driven synchronous rectifiers, provide for an (...)
Test report: PDF
Package | Pins | Download |
---|---|---|
VSON-CLIP (DNK) | 8 | View options |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.