CSD18514Q5A 40V, N ch NexFET MOSFET™, single SON5x6, 4.9mOhm | TI.com

CSD18514Q5A (ACTIVE) 40V, N ch NexFET MOSFET™, single SON5x6, 4.9mOhm

 

Description

This 4.1-mΩ, SON 5-mm × 6-mm, 40-V NexFET™ power MOSFET is designed to minimize losses in power conversion applications.

Features

  • Low RDS(ON)
  • Low-Thermal Resistance
  • Avalanche Rated
  • Logic Level
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package

Parametrics

Compare all products in N-channel MOSFET transistors Email Download to Excel
Part number Order VDS (V) Configuration Rds(on) max at VGS=4.5 V (mOhms) Rds(on) max at VGS=10 V (mOhms) IDM, max pulsed drain current (Max) (A) QG typ (nC) QGD typ (nC) Package (mm) VGS (V) VGSTH typ (V) ID, silicon limited at Tc=25degC (A) ID, package limited (A) Logic level
CSD18514Q5A Order now 40     Single     7.9     4.9     237     29     5     SON5x6     20     1.8     89     50     Yes    
CSD18510KCS Order now 40     Single     2.6     1.7     400     119     21     TO-220     20     1.7     274     200     Yes    
CSD18510KTT Order now 40     Single     2.6     1.7     400     119     21     D2PAK     20     1.7     274     200     Yes    
CSD18510Q5B Order now 40     Single     1.6     0.96     400     118     21     SON5x6     20     1.7     300     100     Yes    
CSD18511Q5A Order now 40     Single     3.5     2.3     400     63     11.2     SON5x6     20     1.8     159     100     Yes    
CSD18512Q5B Order now 40     Single     2.3     1.6     400     75     13.3     SON5x6     20     1.6     211     100     Yes    
CSD18513Q5A Order now 40     Single     5.3     3.4     400     45     8.8     SON5x6