CSD18533Q5A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
60V, N ch NexFET MOSFET™, single SON5x6, 5.9mOhm

 

Models (2)

Title Category Type Date
CSD18533Q5A PSpice Model (Rev. A) PSpice Model ZIP 17 Jan 2020
CSD18533Q5A TINA-TI Spice Model TINA-TI Spice Model ZIP 07 Nov 2016

Design kits & evaluation modules (1)

Name Part# Type
Motor Drive BoosterPack featuring DRV8301 and NexFET™ MOSFETs BOOSTXL-DRV8301 Evaluation Modules & Boards

Reference designs

Three-Phase Brushless DC Motor Driver

The Three-Phase Brushless DC Motor Driver reference design is a 10A, 3-phase brushless DC drive stage based on the DRV8301 pre-driver and CSD18533Q5A NextFET™ power MOSFET. It has three low side current sense amps (two internal to DRV8301, one external). The design also leverages a 1.5A step (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
85 to 265VAC Input 5V@4A Dual Port Charger For Tablets and Smart Phones Reference Design PMP8817 Texas Instruments Reference designs
Class 3 - Mulitple Output, High Efficiency Driven Flyback Converter for PoE Applications PMP8408 Texas Instruments Reference designs

Software (1)

Excel FET Loss Estimator  (ZIP 66 KB )    02 Jun 2011  

Development tools (1)

Name Part# Type
Buck Converter NexFET™ Selection Tool FETPWRCALC Calculation Tools