100W Dimmable DC-DC LED Driver with Daylight Harvesting and Wireless Connectivity Reference Design

The TIDA-01095 TI design is a tested DC-DC LED driver subsystem for high power, high efficiency dimmable LED luminaires. It is built-on a wireless SoC platform which can enable intensity adjustment through analog, PWM dimming and control using any BLE smart device or ZiBee. High Bay and Low bay LED (...)
- TI Devices
- OPA376
- TPS92641
- LMT84
- OPT3001
- CSD18563Q5A
- + More
100W Dimmable DC-DC LED Driver with Daylight Harvesting and Wireless Connectivity Reference Design

The TIDA-01095 TI design is a tested DC-DC LED driver subsystem for high power, high efficiency dimmable LED luminaires. It is built-on a wireless SoC platform which can enable intensity adjustment through analog, PWM dimming and control using any BLE smart device or ZiBee. High Bay and Low bay LED (...)
- TI Devices
- OPA376
- TPS92641
- LMT84
- OPT3001
- CSD18563Q5A
- + More
Automotive Wide Vin Front-End Power Reference Design w/Cold Crank Operation & Transient Protection

The TIDA-01179 reference design is an automotive front-end power supply that is able to supply 30W maximum output for the 12V car battery. The first stage is a buck-boost DC/DC converter that maintains a stable 15V output voltage over the full DC range of the 12V battery conditions specified in ISO (...)
- TI Devices
- LM5118-Q1
- TPS54540-Q1
- CSD18563Q5A
- LM74610-Q1
TPS40170 Synchronous Buck Reference Design

This buck converter operates over a 38-V to 42-V input range and delivers 32 V at 5 A.
- TI Devices
- CSD18537NQ5A
- CSD18563Q5A
- TPS40170
High Density Efficient Solution for Main Aux as well as Back up Aux Power in Drones

PMP10650 is a high power density 40W Buck Converter design optimized for Wide Vin Drone Design using the LM3150 controller IC (Used for Drone’s Backup Power) and LM53603. The design accepts an input voltage of 7Vin to 36Vin and provides the outputs of 5V@5A for Drone’s Backup power and (...)
- TI Devices
- LM53603
- LM53602
- LM53602-Q1
- LM53603-Q1
- CSD18563Q5A
- + More
Power Reduction Using Dynamic Switching Reference Design

This design shows the power reduction benefits of dynamically switching a load on/off using a load switch. The design guide shows how frequency of switching, duty cycle, and the use of a discharge resistor can have an impact on power consumption.
- TI Devices
- TPS22915
- TPS22965-Q1
- CSD18563Q5A
- TPS62090-Q1
- LMC555
- + More
38V@2A Synchronous Boost Reference Design

The PMP10324 sync-boost reference design provides 38V @ 2A over a wide input range covering the 24V rail. It uses dual external FETs to achieve a full load efficiency of 97% at 24Vin. This design uses minimal footprint parts with all ceramic capacitors.
20W SEPIC Low-Cost Lead Acid Battery Charger Reference Design

The PMP10081 reference design shows a simple and low-cost solution of a lead acid battery charger. The input voltage range is from 9V to 36V and the maximum output voltage is 13.8V, which is sufficient for a six-cell lead acid battery with a charge current up to 1.5A.
- TI Devices
- CSD18563Q5A
- TPS40210
- TLC272
High Power Small Form Factor Synchronous Buck To Output 12V@15A Reference Design

The PMP10852B reference design uses the LM5117, CSD18563 for the high side MOSFET and CSD18532 (x2) for the low side MOSFETs. PMP10852B takes input voltages between 27V to 41V and outputs 180W(12V @15A). The size is very small, total area is 1,200mm2 (30mm x 40mm) solution size. The (...)
- TI Devices
- LM5117
- CSD18563Q5A
- CSD18532Q5B
High Power Small Form Factor Synchronous Buck To Output 12V@15A Reference Design

The PMP10852 reference design uses the LM5117, CSD18563 for the high side MOSFET and CSD18532 (x2) for the low side MOSFETs. PMP10852 takes input voltages between 27V to 41V and outputs 180W(12V @15A). The size is very small, total area is 1,200mm2 (30mm x 40mm) solution size. The design (...)
- TI Devices
- CSD18532Q5B
- LM5117
- CSD18563Q5A