CSD19505KCS 80V, N-Channel NexFET™ Power MOSFET | TI.com

CSD19505KCS (ACTIVE) 80V, N-Channel NexFET™ Power MOSFET

 

Description

This 80 V, 2.6 mΩ, TO-220 NexFET™ power MOSFET is designed to minimize losses in power conversion applications.

Features

  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • TO-220 Plastic Package

Parametrics

Compare all products in N-channel MOSFET transistors Email Download to Excel
Part number Order VDS (V) Configuration Rds(on) max at VGS=10 V (mOhms) IDM, max pulsed drain current (Max) (A) QG typ (nC) QGD typ (nC) Package (mm) VGS (V) VGSTH typ (V) ID, silicon limited at Tc=25degC (A) ID, package limited (A) Logic level Rating
CSD19505KCS Order now 80     Single     3.1     400     76     11     TO-220     20     2.6     208     150     No     Catalog    
CSD19501KCS Order now 80     Single     6.6     305     38     5.8     TO-220     20     2.6     129     100     No     Catalog    
CSD19502Q5B Order now 80     Single     4.1     400     48     8.6     SON5x6     20     2.7     157     100     No     Catalog    
CSD19503KCS Order now 80     Single     9.2     247     28     5.4     TO-220     20     2.8     94     100     No     Catalog    
CSD19506KCS Order now 80     Single     2.3     400     120     20     TO-220     20     2.5     273     150     No     Catalog