Data sheet
CSD19533KCS
- Ultra-Low Qg and Qgd
- Low Thermal Resistance
- Avalanche Rated
- Pb Free Terminal Plating
- RoHS Compliant
- Halogen Free
- TO-220 Plastic Package
This 100 V, 8.7 mΩ, TO-220 NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
Technical documentation
No results found. Please clear your search and try again.
View all 7 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD19533KCS, 100 V N-Channel NexFET Power MOSFET datasheet (Rev. B) | PDF | HTML | 22 Jan 2015 |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | MOSFET Support and Training Tools (Rev. C) | PDF | HTML | 22 Nov 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. C) | PDF | HTML | 19 Apr 2016 | |
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Support software
Quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions.
Support software
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
MOSFET power loss calculator for non-synchronous boost converter
Supported products & hardware
Products
N-channel MOSFETs
Calculation tool
MOTOR-DRIVE-FET-LOSS-CALC — Power Loss Calculation Tool for BLDC Motor Drive
This is an Excel-based MOSFET power loss calculator for brushless DC motor drive applications.
Supported products & hardware
Products
Power blocks
N-channel MOSFETs
Software
Calculation tool
Calculation tool
SLPR053 — Power Loss Calculation Tool for Synchronous Inverting Buck Boost Converter
Supported products & hardware
Products
Power blocks
N-channel MOSFETs
Calculation tool
SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter
MOSFET power loss calculator for synchronous boost converter applications.
Supported products & hardware
Products
Power blocks
N-channel MOSFETs
Calculation tool
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions.
Supported products & hardware
Products
Power blocks
N-channel MOSFETs
Calculation tool
SYNC-RECT-FET-LOSS-CALC — Power loss calculation tool for synchronous rectifier
MOSFET power loss calculator for synchronous rectifier applications
Reference designs
PMP11303 — High Efficiency 350W AC/DC Power Supply Reference Design
PMP11303 is high-efficiency AC/DC power supply reference design with universal AC input and 25V/13.5A and 12V/1A outputs. LLC+PFC combo IC UCC29950 is applied for the main power stages with 25V/13.5A output while UCC28730 is applied for the auxiliary power with 12V/1A output. This design has low no (...)
Reference designs
TIDA-01371 — Programmable ±100-V, High-Current, Floating Linear Regulator Reference Design for Ultrasound Systems
Ultrasound transmitters require a stable programmable DC power source to drive high current into piezo transducers during the transmission. The TIDA-01371 reference design demonstrates a positive and negative linear regulator that can provide output voltages varying from ±2.5 to (...)
Package | Pins | Download |
---|---|---|
TO-220 (KCS) | 3 | View options |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.