CSD19533KCS
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
100V, N ch NexFET MOSFET™, single TO-220, 10.5mOhm

 

Models (1)

Title Category Type Date
CSD19533KCS PSpice Model (Rev. B) PSpice Model ZIP 17 Jan 2020

Reference designs

High Efficiency 300W AC/DC Power Supply Reference Design

PMP20367 is high-efficiency AC/DC power supply reference design with universal AC input and 55V/5.5A and 12V/1A outputs. LLC+PFC combo IC UCC29950 is applied for the main power stages with 55V/5.5A output while UCC28730 is applied for the auxiliary power with 12V/1A output.  This design has (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

Excel FET Loss Estimator  (ZIP 66 KB )    02 Jun 2011  

Development tools (1)

Name Part# Type
Buck Converter NexFET™ Selection Tool FETPWRCALC Calculation Tools