CSD19534Q5A 100V, N-Channel NexFET Power MOSFET | TI.com

CSD19534Q5A (ACTIVE) 100V, N-Channel NexFET Power MOSFET

100V, N-Channel NexFET Power MOSFET - CSD19534Q5A
Datasheet
 

Description

This 100 V, 12.6 mΩ, SON 5 mm × 6mm NexFET power MOSFET is designed to minimize losses in power conversion applications.

Top View For all available packages, see the orderable addendum at the end of the data sheet. Typical RθJA = 40°C/W on a 1-inch2, 2-oz. Cu pad on a 0.06-inch thick FR4 PCB. Max RθJC = 2.0°C/W, pulse duration ≤100 μs, duty cycle ≤1%

Features

  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5 mm × 6 mm Plastic Package

Parametrics

Compare all products in N-channel MOSFET transistors Email Download to Excel
Part number Order VDS (V) Configuration Rds(on) max at VGS=10 V (mOhms) IDM, max pulsed drain current (Max) (A) QG typ (nC) QGD typ (nC) Package (mm) VGS (V) VGSTH typ (V) ID, silicon limited at Tc=25degC (A) ID, package limited (A) Logic level Rating
CSD19534Q5A Order now 100     Single     15.1     137     17     3.2     SON5x6     20     2.8     44     40     No     Catalog    
CSD19531Q5A Order now 100     Single     6.4     337     37     6.6     SON5x6     20     2.7     110     100     No     Catalog    
CSD19532Q5B Order now 100     Single     4.9     400     48     8.7     SON5x6     20     2.6     140     100     No     Catalog    
CSD19533Q5A Order now 100     Single     9.5     231     27     4.9     SON5x6     20     2.8     75     100     No     Catalog    
CSD19537Q3 Order now 100     Single     14.5     219     16     2.9     SON3x3     20     3     53     50     No     Catalog