This 100 V, 3.1 mΩ, TO-220 NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
Part number | Order | VDS (V) | Configuration | Rds(on) max at VGS=10 V (mOhms) | IDM, max pulsed drain current (Max) (A) | QG typ (nC) | QGD typ (nC) | Package (mm) | VGS (V) | VGSTH typ (V) | ID, silicon limited at Tc=25degC (A) | ID, package limited (A) | Logic level |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CSD19535KCS |
|
100 | Single | 3.6 | 400 | 78 | 13 | TO-220 | 20 | 2.7 | 187 | 150 | No |
CSD19531KCS |
|
100 | Single | 7.7 | 285 | 38 | 7.5 | TO-220 | 20 | 2.7 | 110 | 100 | No |
CSD19531Q5A |
|
100 | Single | 6.4 | 337 | 37 | 6.6 | SON5x6 | 20 | 2.7 | 110 | 100 | No |
CSD19532Q5B |
|
100 | Single | 4.9 | 400 | 48 | 8.7 | SON5x6 | 20 | 2.6 | 140 | 100 | No |
CSD19533KCS |
|
100 | Single | 10.5 | 207 | 27 | 5.4 | TO-220 | 20 | 2.8 | 86 | 100 | No |
CSD19533Q5A |
|
100 | Single | 9.5 | 231 | 27 | 4.9 | SON5x6 | 20 | 2.8 | 75 | 100 | No |
CSD19536KCS |
|
100 | Single | 2.7 | 400 | 118 | 17 | TO-220 | 20 | 2.5 | 259 | 150 | No |