CSD23280F3
-12-V, P channel NexFET™ power MOSFET, single LGA 0.6 mm x 0.7 mm, 116 mOhm, gate ESD protection
CSD23280F3
- Low On-Resistance
- Ultra-Low Qg and Qgd
- High-operating drain current
- Ultra-small footprint
- 0.73 mm × 0.64 mm
- Ultra-low profile
- 0.36-mm max height
- Integrated ESD protection diode
- Rated > 4-kV HBM
- Rated > 2-kV CDM
- Lead and halogen free
- RoHS compliant
This –12-V, 97-mΩ, P-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing a substantial reduction in footprint size.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD23280F3 –12-V P-Channel FemtoFET MOSFET datasheet (Rev. B) | PDF | HTML | 08 Sep 2021 |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | Solving Assembly Issues with Chip Scale Power MOSFETs | PDF | HTML | 14 Dec 2023 | |
Application note | MOSFET Support and Training Tools (Rev. C) | PDF | HTML | 22 Nov 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
More literature | WCSP Handling Guide | 07 Nov 2019 | ||
EVM User's guide | Ultra-Small Footprint P-Channel FemtoFET™ MOSFET Test EVM | 06 Dec 2017 | ||
Design guide | FemtoFET Surface Mount Guide (Rev. D) | 07 Jul 2016 | ||
Technical article | FemtoFET MOSFETs: small as sand but it’s all about that pitch | PDF | HTML | 27 Jun 2016 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. C) | PDF | HTML | 19 Apr 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
CSD1FPCHEVM-890 — FemtoFET P-ch Evaluation Module
This FemtoFET P-ch EVM includes six daughter cards, each card containing a different FemtoFET p-ch part number. The daughter cards allow the engineer to easily connect and test these tiny devices. The six FemtoFETs range from 12V to 20V Vds, and the size of the devices include F3 (...)
TIDA-01589 — High fidelity, near-field two-way audio reference design with noise reduction and echo cancellation
TIDA-01228 — Low-Power Water Flow Measurement With Inductive Sensing Reference Design
Package | Pins | Download |
---|---|---|
PICOSTAR (YJM) | 3 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.