CSD25402Q3A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
-20V, P ch NexFET MOSFET™, single SON 3x3, 8.9mOhm

 

Models (2)

Title Category Type Date
CSD25402Q3A TINA-TI Spice Model TINA-TI Spice Model TSM 04 Jun 2014
CSD25402Q3A PSpice Model PSpice Model ZIP 13 Dec 2013

Reference designs

Supercapacitor backup power supply for E-Meters reference design

This reference design automatically provides back-up voltages to an E-Meter during a power interruption. While the input voltage is between 10 V to 12 V, two buck controllers (TPS62147, TPS62173) generate 3.9 V at 2 A and 5 V at 150 mA. An optional synchronous boost generates 3.3 V at 50 mA. A (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
Buck Converter NexFET™ Selection Tool FETPWRCALC Calculation Tools