CSD86360Q5D
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
25V, Nch synchronous buck NexFET MOSFET™, SON5x6 PowerBlock, 50A

 

Models (1)

Title Category Type Date
CSD86360Q5D PSpice Model (Rev. A) PSpice Model ZIP 16 Jan 2020

Reference designs

Dual Phase Synchronous Buck Converter for 40 A Vcore Rail Reference Design

The PMP20054 converts a 5 V input to a 0.85 V output @ 40 A (2 Phase) using the TPS40322. The output capacitors are all ceramic for a cost effective and small solution.

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
Buck Converter NexFET™ Selection Tool FETPWRCALC Calculation Tools

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD86360Q5D LSON-CLIP (DQY)| 8 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.