CSD87330Q3D
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
30V, Nch synchronous buck NexFET MOSFET™, SON3x3 PowerBlock, 20A

 

Models (1)

Title Category Type Date
CSD87330Q3D PSpice Model PSpice Model ZIP 18 Aug 2011

Design kits & evaluation modules (3)

Name Part# Type
66AK2Gx (K2G) 1GHz High-Secure Evaluation Module EVMK2GXS Evaluation Modules & Boards
66AK2Gx (K2G) Evaluation Module EVMK2G Evaluation Modules & Boards
66AK2Gx 1GHz Evaluation Module EVMK2GX Evaluation Modules & Boards

Reference designs

12Vin Compact Dual 10A Point-of-Load Reference Design with PMBus Using NexFET Power Block

The PMP8553 reference design is a compact dual 10A POL solution with PMBus in 0.75" by 0.975" size (19mm x24.8mm). It showcases NexFET power block CSD87330 in high density PoL. It also adds PMBus capability to low current rails.  It is easy to configure as dual 10A or single 20A output with (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
Buck Converter NexFET™ Selection Tool FETPWRCALC Calculation Tools