CSD87331Q3D 30V, Nch synchronous buck NexFET MOSFET™, SON3x3 PowerBlock, 15A | TI.com

CSD87331Q3D
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
30V, Nch synchronous buck NexFET MOSFET™, SON3x3 PowerBlock, 15A

 

Description

The CSD87331Q3D NexFET™ power block is an optimized design for synchronous buck applications offering high-current, high-efficiency, and high-frequency capability in a small 3.3-mm × 3.3-mm outline. Optimized for 5-V gate drive applications, this product offers a flexible solution capable of offering a high-density power supply when paired with any 5-V gate drive from an external controller/driver.

Features

  • Half-Bridge Power Block
  • Up to 27-V VIN
  • Up to 15-A Operation
  • 91% System Efficiency at 10 A
  • High-Frequency Operation (up to 1.5 MHz)
  • High Density SON 3.3-mm × 3.3-mm Footprint
  • Optimized for 5-V Gate Drive
  • Low-Switching Losses
  • Ultra-Low-Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Lead-Free Terminal Plating

Parametrics

Compare all products in Power blocks Email Download to Excel
Part number Order VGS (V) VDS (V) Power loss (W) Ploss current (A) ID, continuous drain current at Ta=25degC (A) Package size: mm2:W x L (PKG) Operating temperature range (C) Features Duty cycle (Typ) (%)
CSD87331Q3D Order now 10     30     1.3     10     15     8LSON-CLIP: 11 mm2: 3.3 x 3.3 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD86330Q3D Order now 10     25     1.9     15     20     8LSON-CLIP: 11 mm2: 3.3 x 3.3 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD86336Q3D Order now 10     25     1.8     15     20     8VSON-CLIP: 11 mm2: 3.3 x 3.3 (VSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD86350Q5D Order now 10     25     2.8     25     40     8LSON-CLIP: 30 mm2: 6 x 5 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD87330Q3D Order now 10     30     2     15     20     8LSON-CLIP: 11 mm2: 3.3 x 3.3 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD87333Q3D Order now 10     30     1.5     8     15     8VSON-CLIP: 11 mm2: 3.3 x 3.3 (VSON-CLIP | 8)     -55 to 150     Motor control
Power supply    
40    
CSD87334Q3D Order now 10     30     1.6     12     20     8VSON-CLIP: 11 mm2: 3.3 x 3.3 (VSON-CLIP | 8)     -55 to 150     Motor control
Power supply    
40    
CSD87335Q3D Order now 10     30     1.5     15     25     8LSON-CLIP: 11 mm2: 3.3 x 3.3 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD87350Q5D Order now 10     30     3     25     40     8LSON-CLIP: 30 mm2: 6 x 5 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD87351Q5D Order now 10     30     2.5     20     32     8LSON-CLIP: 30 mm2: 6 x 5 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD87352Q5D Order now 10     30     1.8     15