CSD87335Q3D 30V, Nch synchronous buck NexFET MOSFET™, SON3x3 PowerBlock, 25A | TI.com

CSD87335Q3D
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
30V, Nch synchronous buck NexFET MOSFET™, SON3x3 PowerBlock, 25A

 

Description

The CSD87335Q3D NexFET™ power block is an optimized design for synchronous buck applications offering high-current, high-efficiency, and high-frequency capability in a small 3.3-mm × 3.3-mm outline. Optimized for 5-V gate drive applications, this product offers a flexible solution capable of offering a high-density power supply when paired with any 5-V gate drive from an external controller or driver.

Features

  • Half-Bridge Power Block
  • Up to 27-V VIN
  • 93.5% System Efficiency at 15 A
  • Up to 25-A Operation
  • High-Frequency Operation (Up to 1.5 MHz)
  • High-Density SON 3.3-mm × 3.3-mm Footprint
  • Optimized for 5-V Gate Drive
  • Low-Switching Losses
  • Ultra-Low Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Lead-Free Terminal Plating

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Power blocks Email Download to Excel
Part number Order VGS (V) VDS (V) Power loss (W) Ploss current (A) ID, continuous drain current at Ta=25degC (A) Package size: mm2:W x L (PKG) Operating temperature range (C) Features Duty cycle (Typ) (%)
CSD87335Q3D Order now 10     30     1.5     15     25     8LSON-CLIP: 11 mm2: 3.3 x 3.3 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD86330Q3D Order now 10     25     1.9     15     20     8LSON-CLIP: 11 mm2: 3.3 x 3.3 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD87330Q3D Order now 10     30     2     15     20     8LSON-CLIP: 11 mm2: 3.3 x 3.3 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD87331Q3D Order now 10     30     1.3     10     15     8LSON-CLIP: 11 mm2: 3.3 x 3.3 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD87333Q3D Order now 10     30     1.5     8     15     8VSON-CLIP: 11 mm2: 3.3 x 3.3 (VSON-CLIP | 8)     -55 to 150     Motor control
Power supply    
40    
CSD87334Q3D Order now 10     30     1.6     12     20     8VSON-CLIP: 11 mm2: 3.3 x 3.3 (VSON-CLIP | 8)     -55 to 150     Motor control
Power supply    
40