CSD87351Q5D 30V, Nch synchronous buck NexFET MOSFET™, SON5x6 PowerBlock, 32A | TI.com

CSD87351Q5D
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
30V, Nch synchronous buck NexFET MOSFET™, SON5x6 PowerBlock, 32A

 

Description

The CSD87351Q5D NexFET™ power block is an optimized design for synchronous buck applications offering high-current, high-efficiency, and high-frequency capability in a small 5-mm × 6-mm outline. Optimized for 5-V gate drive applications, this product offers a flexible solution capable of offering a high-density power supply when paired with any 5-V gate drive from an external controller/driver.

Features

  • Half-Bridge Power Block
  • 90% System Efficiency at 20 A
  • Up to 32-A Operation
  • High-Frequency Operation (up to 1.5 MHz)
  • High-Density SON 5-mm × 6-mm Footprint
  • Optimized for 5-V Gate Drive
  • Low-Switching Losses
  • Ultra-Low-Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Lead-Free Terminal Plating

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Power blocks Email Download to Excel
Part number Order VGS (V) VDS (V) Power loss (W) Ploss current (A) ID, continuous drain current at Ta=25degC (A) Package size: mm2:W x L (PKG) Operating temperature range (C) Features Duty cycle (Typ) (%)
CSD87351Q5D Order now 10     30     2.5     20     32     8LSON-CLIP: 30 mm2: 6 x 5 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD86330Q3D Order now 10     25     1.9     15     20     8LSON-CLIP: 11 mm2: 3.3 x 3.3 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD86350Q5D Order now 10     25     2.8     25     40     8LSON-CLIP: 30 mm2: 6 x 5 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD87330Q3D Order now 10     30     2     15     20     8LSON-CLIP: 11 mm2: 3.3 x 3.3 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD87331Q3D Order now 10     30     1.3     10     15     8LSON-CLIP: 11 mm2: 3.3 x 3.3 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD87350Q5D Order now 10     30     3     25     40     8LSON-CLIP: 30 mm2: 6 x 5 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD87352Q5D Order now 10     30     1.8     15     25     8LSON-CLIP: 30 mm2: 6 x 5 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD87353Q5D Order now 10     30     3.3     25     40     8LSON-CLIP: 30 mm2: 6 x 5 (LSON-CLIP | 8)     -55 to 150     Motor control
Power supply    
40