CSD87351ZQ5D
30-V, N channel synchronous buck NexFET™ power MOSFET, SON 5 mm x 6 mm power block, 32 A
CSD87351ZQ5D
- Half-Bridge Power Block
- 90% System Efficiency at 20 A
- Up to 32-A Operation
- High-Frequency Operation (up to 1.5 MHz)
- High-Density SON 5-mm × 6-mm Footprint
- Optimized for 5-V Gate Drive
- Low-Switching Losses
- Ultra-Low-Inductance Package
- RoHS Compliant
- Halogen Free
- Lead-Free Terminal Plating
- Improved ESD Protection
The CSD87351ZQ5D NexFET™ power block is an optimized design for synchronous buck applications offering high-current, high-efficiency, and high-frequency capability in a small 5-mm × 6-mm outline. Optimized for 5-V gate drive applications, this product offers a flexible solution capable of offering a high-density power supply when paired with any 5-V gate drive from an external controller/driver.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD87351ZQ5D Synchronous Buck NexFET™ Power Block datasheet (Rev. A) | PDF | HTML | 10 Feb 2017 |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 06 Dec 2023 | |
Application note | MOSFET Support and Training Tools (Rev. C) | PDF | HTML | 22 Nov 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 | ||
Application note | PowerStack™ Packaging Technology Overview | 18 Jul 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter
MOSFET power loss calculator for synchronous boost converter applications.
Supported products & hardware
Products
Power blocks
N-channel MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
Power blocks
N-channel MOSFETs
Package | Pins | Download |
---|---|---|
LSON-CLIP (DQY) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.