CSD87353Q5D (ACTIVE) 30V, Nch synchronous buck NexFET MOSFET™, SON5x6 PowerBlock, 40A

 

Models (1)

Title Category Type Date
CSD87353Q5D PSpice Model PSpice Model ZIP 14 Dec 2011

Reference designs

5V 45A Dual Phase Synchronous Buck Reference Design

This is a synchronous buck reference design that uses TPS40322 in a dual phase topology. It is meant for 12V nominal input voltage and outputs 5V and is capable of providing up to 45A combined on both phases with excellent current sharing. The full load efficiency is 96.7% which provides great (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
9 - 15V Input, 3.3V@25A and 5V@25A using the TPS40322 PMP6857 Texas Instruments Reference designs

Development tools (1)

Name Part# Type
Buck Converter NexFET™ Selection Tool FETPWRCALC Calculation Tools