CSD87381P
30-V, N channel synchronous buck NexFET™ power MOSFET, 3 mm x 2.5 mm LGA, 15 A
CSD87381P
- Half-Bridge Power Block
- 90% System Efficiency at 10 A
- Up to 15 A Operation
- High Density – 3 × 2.5 mm LGA Footprint
- Double Side Cooling Capability
- Ultra-Low Profile – 0.48 mm Max
- Optimized for 5 V Gate Drive
- Low Switching Losses
- Low Inductance Package
- RoHS Compliant
- Halogen Free
- Pb Free
The CSD87381P NexFET™ power block II is a highly optimized design for synchronous buck applications offering high current and high efficiency capability in a small 3 mm × 2.5 mm outline. Optimized for 5 V gate drive applications, this product offers an efficient and flexible solution capable of providing a high density power supply when paired with any 5 V gate driver from an external controller/driver.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD87381P Synchronous Buck NexFET Power Block II datasheet (Rev. F) | PDF | HTML | 24 Feb 2015 |
Application note | MOSFET Support and Training Tools (Rev. D) | PDF | HTML | 09 Apr 2024 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
White paper | Power management integrated buck controllers for distant point-of-load apps | 14 Aug 2015 | ||
User guide | CSD87381PEVM-603 User's Guide (Rev. A) | 06 Feb 2014 | ||
Design guide | Design Summary Power Block II | 15 Apr 2013 | ||
Analog Design Journal | Controlling switch-node ringing in synchronous buck converters | 26 Apr 2012 | ||
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
CSD87381P Unencrypted PSpice Model Package (Rev. B)
SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter
MOSFET power loss calculator for synchronous boost converter applications.
Supported products & hardware
Products
MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
PMP8962 — 12V input, Compact Dual 5V/5.5A Point-of-Load using NexFET Power Block II Reference Design
PMP9559 — 12Vin Compact Dual 5V/5.5A Point-of-Load with PMBus using NexFET Power Block II Reference Design
PMP22165 — Power for Xilinx Versal adaptive compute acceleration platform (ACAP) reference design
TIDA-01393 — Power reference design for Xilinx® Zynq® UltraScale+™ MPSoC applications
The various versions of the TPS65086x PMIC allow this design to power devices from the basic ZU2CG device with a dual-core Arm® (...)
PMP21440 — Comparison: 0.8V/8W GaN vs Silicon Power Supply Reference Design
PMP20084 — 0.9V/10A PMBus POL Power Reference Design
PMP9128 — Small Form Factor Nvidia Tegra T40/T50 Proc Power for Automotive Infotainment Reference Design
Package | Pins | Download |
---|---|---|
PTAB (MPC) | 5 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.