CSD87384M Synchronous Buck NexFET Power Block II, CSD87384M | TI.com

CSD87384M (ACTIVE) Synchronous Buck NexFET Power Block II, CSD87384M

 

Description

The CSD87384M NexFET™ Power Block II is a highly optimized design for synchronous buck applications offering high current and high efficiency capability in a small 5.0 mm × 3.5 mm outline. Optimized for 5 V gate drive applications, this product offers an efficient and flexible solution capable of providing a high density power supply when paired with any 5 V gate drive from an external controller or driver.

Features

  • Half-Bridge Power Block
  • 90.5% System Efficiency at 25 A
  • Up to 30 A Operation
  • High Density – 5 mm × 3.5 mm LGA Footprint
  • Double-Side Cooling Capability
  • Ultra-Low Profile – 0.48 mm Max
  • Optimized for 5 V Gate Drive
  • Low Switching Losses
  • Ultra-Low Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Pb-Free

Parametrics

Compare all products in Power blocks Email Download to Excel
Part number Order VGS (V) VDS (V) Power loss (W) Ploss current (A) ID, continuous drain current at Ta=25degC (A) Package size: mm2:W x L (PKG) Operating temperature range (C) Features Duty cycle (Typ) (%)
CSD87384M Order now 10     30     3.7     25     30     5PTAB: 18 mm2: 3.5 x 5 (PTAB | 5)     -55 to 150     Power supply     10