SLPS661 September   2017 CSD87503Q3E

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5 Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Community Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  7. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Q3 Package Dimensions
    2. 7.2 Recommended PCB Pattern
    3. 7.3 Recommended Stencil Opening

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Specifications

Electrical Characteristics

TA = 25°C (unless otherwise stated)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
STATIC CHARACTERISTICS
BVDSS Drain-to-source voltage(1) VGS = 0 V, ID = 250 μA 30 V
IDSS Drain-to-source leakage current(1) VGS = 0 V, VDS = 24 V 1 μA
IGSS Gate-to-source leakage current(1) VDS = 0 V, VGS = 20 V 100 nA
VGS(th) Gate-to-source threshold voltage(1) VDS = VGS, ID = 250 μA 1.3 1.7 2.1 V
RDD(on) Drain-to-drain on-resistance VGS = 4.5 V, ID1D2 = 6 A 17.3 21.9
VGS = 10 V, ID1D2 = 6 A 13.5 16.9
gfs Transconductance VDS = 3 V, ID1D2 = 6 A 24 S
DYNAMIC CHARACTERISTICS
CISS Input capacitance VGS = 0 V, VD1D2 = 15 V, ƒ = 1 MHz 782 1020 pF
COSS Output capacitance 157 204 pF
CRSS Reverse transfer capacitance 149 194 pF
Rg Series gate resistance(1) 1.5 3.0 Ω
Qg Gate charge total (4.5 V) VD1D2 = 15 V, ID1D2 = 6 A 13.4 17.4 nC
Gate charge total (10 V) 32.9 42.8
Qgd Gate charge gate-to-drain 5.8 nC
Qgs Gate charge gate-to-source 4.8 nC
Qg(th) Gate charge at Vth 1.0 nC
QOSS Output charge VD1D2 = 15 V, VGS = 0 V 4.3 nC
td(on) Turnon delay time VD1D2 = 15 V, VGS = 10 V, ID1D2 = 6 A,
RG = 0 Ω
10 ns
tr Rise time 40 ns
td(off) Turnoff delay time 25 ns
tf Fall time 8 ns
DIODE CHARACTERISTICS
VSD Diode forward voltage(1) ID = 0.5 A, VGS = 0 V 0.75 0.95 V
Qrr Reverse recovery charge(1) VDS = 15 V, IF = 6 A, di/dt = 300 A/μs 9.2 nC
trr Reverse recovery time(1) 14 ns
Parameter measured on both MOSFETs individually. Table values are for a single FET.

Thermal Information

TA = 25°C (unless otherwise stated)
THERMAL METRIC MIN TYP MAX UNIT
RθJC Junction-to-case thermal resistance(1) 8 °C/W
RθJA Junction-to-ambient thermal resistance(1)(2) 60 °C/W
RθJC is determined with the device mounted on a 1-in2 (6.45-cm2), 2-oz (0.071-mm) thick Cu pad on a 1.5-in × 1.5-in (3.81-cm × 3.81-cm), 0.06-in (1.52-mm) thick FR4 PCB. RθJC is specified by design, whereas RθJA is determined by the user’s board design.
Device mounted on FR4 material with 1-in2 (6.45-cm2), 2-oz (0.071-mm) thick Cu.

CSD87503Q3E 87503Q3E_Max.gif
Max RθJA = 60°C/W when mounted on 1 in2 (6.45 cm2) of
2-oz (0.071-mm) thick Cu.
CSD87503Q3E 87503Q3E_Min.gif
Max RθJA = 185°C/W when mounted on a minimum pad area of
2-oz (0.071-mm) thick Cu.

Typical MOSFET Characteristics

TA = 25°C (unless otherwise stated)
CSD87503Q3E D001_SLPS661.png
Figure 1. Transient Thermal Impedance
CSD87503Q3E D002_SLPS661.gif
Note: Measurement taken with both gates tied together
Figure 2. Saturation Characteristics
CSD87503Q3E D004_SLPS661.gif
ID1D2 = 6 A VD1D2 = 15 V
Figure 4. Gate Charge
CSD87503Q3E D006_SLPS661.gif
ID = 250 µA
Figure 6. Threshold Voltage vs Temperature
CSD87503Q3E D008_SLPS661.gif
ID1D2 = 6 A VD1D2 = 15 V
Note: Measurement taken with both gates tied together
Figure 8. Normalized On-State Resistance vs Temperature
CSD87503Q3E D010_SLPS661.gif
Single pulse, max RθJC = 8°C/W
Figure 10. Maximum Safe Operating Area
CSD87503Q3E D012_SLPS661.gif
Figure 12. Maximum Drain Current vs Temperature
CSD87503Q3E D003_SLPS661.gif
VD1D2 = 5 V
Figure 3. Transfer Characteristics
CSD87503Q3E D005_SLPS661.gif
Figure 5. Capacitance
CSD87503Q3E D007_SLPS661.gif
Figure 7. On-State Resistance vs Gate-to-Source Voltage
CSD87503Q3E D009_SLPS661.gif
Figure 9. Typical Diode Forward Voltage
CSD87503Q3E D011_SLPS661.gif
Figure 11. Single Pulse Unclamped Inductive Switching