CSD88584Q5DC (ACTIVE)

40 V Half-Bridge NexFET™ Power Block

40 V Half-Bridge NexFET™ Power Block - CSD88584Q5DC
 

Description

The CSD88584Q5DC 40-V power block is an optimized design for high-current motor control applications, such as handheld, cordless garden and power tools. This device utilizes TI’s patented stacked die technology in order to minimize parasitic inductances while offering a complete half bridge in a space saving thermally enhanced DualCool™ 5-mm × 6-mm package. With an exposed metal top, this power block device allows for simple heat sink application to draw heat out through the top of the package and away from the PCB, for superior thermal performance at the higher currents demanded by many motor control applications.


Features

  • Half-Bridge Power Block
  • High-Density SON 5-mm × 6-mm Footprint
  • Low RDS(ON) for Minimized Conduction Losses
    • 2.4-W PLoss at 35 A
  • DualCool™ Thermally Enhanced Package
  • Ultra-Low-Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Lead-Free Terminal Plating

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Power MOSFET Module

 
VGS (V)
VDS (V)
Power Loss (W)
Ploss Current (A)
ID, Continuous Drain Current at Ta=25degC (A)
Configuration
Package (mm)
Operating Temperature Range (C)
Pin/Package
CSD88584Q5DC CSD88599Q5DC
20    20   
40    60   
2.4    3.0   
35    30   
50    40   
PowerBlock    PowerBlock   
SON5x6 DualCool PowerBlock    SON5x6 DualCool PowerBlock   
-55 to 150    -55 to 150   
22VSON-CLIP    22VSON-CLIP