CSD95373AQ5M

ACTIVE

45A Synchronous Buck NexFET™ Power Stage with temperature sense

CSD95373AQ5M

ACTIVE

Product details

VDS (V) 20 Ploss current (A) 25
VDS (V) 20 Ploss current (A) 25
LSON-CLIP (DQP) 12 30 mm² 6 x 5
  • 45 A Continuous Operating Current
    Capability
  • 92.6% System Efficiency at 25 A
  • Ultra-Low Power Loss of 2.6 W at 25 A
  • High Frequency Operation (up to 2 MHz)
  • High Density – SON 5 × 6-mm
    Footprint
  • Ultra-Low Inductance Package
  • System Optimized PCB Footprint
  • 3.3 V and 5 V PWM Signal Compatible
  • Diode Emulation Mode with FCCM
  • Analog Temperature Output
  • Tri-State PWM Input
  • Integrated Bootstrap Switch
  • Optimized Dead Time for Shoot Through
    Protection
  • RoHS Compliant – Lead-Free Terminal
    Plating
  • Halogen Free
  • 45 A Continuous Operating Current
    Capability
  • 92.6% System Efficiency at 25 A
  • Ultra-Low Power Loss of 2.6 W at 25 A
  • High Frequency Operation (up to 2 MHz)
  • High Density – SON 5 × 6-mm
    Footprint
  • Ultra-Low Inductance Package
  • System Optimized PCB Footprint
  • 3.3 V and 5 V PWM Signal Compatible
  • Diode Emulation Mode with FCCM
  • Analog Temperature Output
  • Tri-State PWM Input
  • Integrated Bootstrap Switch
  • Optimized Dead Time for Shoot Through
    Protection
  • RoHS Compliant – Lead-Free Terminal
    Plating
  • Halogen Free

The CSD95373AQ5M NexFET™ Power Stage is a highly-optimized design for use in a high-power, high-density Synchronous Buck converters. This product integrates the driver IC and NexFET technology to complete the power stage switching function. The driver IC has a built-in selectable diode emulation function that enables DCM operation to improve light load efficiency. This combination produces high current, high efficiency, and high speed switching capability in a small 5 × 6 mm outline package. It also integrates the temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

The CSD95373AQ5M NexFET™ Power Stage is a highly-optimized design for use in a high-power, high-density Synchronous Buck converters. This product integrates the driver IC and NexFET technology to complete the power stage switching function. The driver IC has a built-in selectable diode emulation function that enables DCM operation to improve light load efficiency. This combination produces high current, high efficiency, and high speed switching capability in a small 5 × 6 mm outline package. It also integrates the temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CSD95373AQ5M Synchronous Buck NexFET Power Stage datasheet (Rev. A) PDF | HTML 22 Aug 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CSD95373AQ5M PSpice Model

SLPM115.ZIP (21 KB) - PSpice Model
Package Pins Download
LSON-CLIP (DQP) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos