Home Power management MOSFETs Power stages

CSD95377Q4M

ACTIVE

20 V 35 A SON 3.5 x 4.5 mm synchronous buck NexFET™ power stage

Product details

VDS (V) 20 Power loss (W) 1.6 Ploss current (A) 15 Configuration PowerStage ID - continuous drain current at TA=25°C (A) 35 Operating temperature range (°C) -40 to 150 Features Diode emulation mode with FCCM, Ultra-low inductance package Rating Catalog
VDS (V) 20 Power loss (W) 1.6 Ploss current (A) 15 Configuration PowerStage ID - continuous drain current at TA=25°C (A) 35 Operating temperature range (°C) -40 to 150 Features Diode emulation mode with FCCM, Ultra-low inductance package Rating Catalog
VSON-CLIP (DPC) 8 15.75 mm² 4.5 x 3.5
  • Above 94% System Efficiency at 15 A
  • Max Rated Continuous Current 35 A
  • High-Frequency Operation (up to 2 MHz)
  • High-Density SON 3.5-mm × 4.5-mm Footprint
  • Ultra-Low Inductance Package
  • System-Optimized PCB Footprint
  • 3.3-V and 5-V PWM Signal Compatible
  • Diode Emulation Mode With Forced Continuous Conduction Mode (FCCM)
  • Input Voltages to 16 V
  • Tri-State PWM Input
  • Integrated Bootstrap Diode
  • Shoot-Through Protection
  • RoHS Compliant – Lead Free Terminal Plating
  • Halogen Free
  • Above 94% System Efficiency at 15 A
  • Max Rated Continuous Current 35 A
  • High-Frequency Operation (up to 2 MHz)
  • High-Density SON 3.5-mm × 4.5-mm Footprint
  • Ultra-Low Inductance Package
  • System-Optimized PCB Footprint
  • 3.3-V and 5-V PWM Signal Compatible
  • Diode Emulation Mode With Forced Continuous Conduction Mode (FCCM)
  • Input Voltages to 16 V
  • Tri-State PWM Input
  • Integrated Bootstrap Diode
  • Shoot-Through Protection
  • RoHS Compliant – Lead Free Terminal Plating
  • Halogen Free

The CSD95377Q4M NexFET™ power stage is a highly-optimized design for use in a high power, high density synchronous buck converter. This product integrates the driver IC and power MOSFETs to complete the power stage switching function. The driver IC has built-in selectable diode emulation function enables Discontinuous Conduction Mode (DCM) operation to improve light load efficiency. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 3.5 mm × 4.5 mm outline package. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

The CSD95377Q4M NexFET™ power stage is a highly-optimized design for use in a high power, high density synchronous buck converter. This product integrates the driver IC and power MOSFETs to complete the power stage switching function. The driver IC has built-in selectable diode emulation function enables Discontinuous Conduction Mode (DCM) operation to improve light load efficiency. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 3.5 mm × 4.5 mm outline package. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CSD95377Q4M Synchronous Buck NexFET™ Power Stage datasheet (Rev. B) PDF | HTML 12 Dec 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CSD95377Q4M PSpice Transient Model

SLPM167.ZIP (22 KB) - PSpice Model
Package Pins Download
VSON-CLIP (DPC) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos