CSD97370Q5M Synchronous Buck NexFET™ Power Stage, Vds 30V | TI.com

CSD97370Q5M (ACTIVE) Synchronous Buck NexFET™ Power Stage, Vds 30V

 

Description

The CSD97370Q5M NexFET Power Stage is an optimized design for use in a high power, high density Synchronous Buck converter. This product integrates an enhanced gate driver IC and Power Block Technology to complete the power stage switching function. This combination produces a high current, high efficiency, high speed switching device and delivers an excellent thermal solution in a small 5-mm × 6-mm outline package due to its large ground based thermal pad. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

Features

  • 90% System Efficiency at 25A
  • Input Voltages up to 22V
  • High Frequency Operation (Up To 2MHz)
  • Incorporates Power Block Technology
  • High Density – SON 5-mm × 6-mm Footprint
  • Low Power Loss 2.8W at 25A
  • Ultra Low Inductance Package
  • System Optimized PCB Footprint
  • 3.3V and 5V PWM Signal Compatible
  • 3-State PWM Input
  • Integrated Bootstrap Diode
  • Pre-Bias Start-Up Protection
  • Shoot Through Protection
  • RoHS Compliant – Lead Free Terminal Plating Halogen Free

Parametrics

Compare all products in Power stages Email Download to Excel
Part number Order VDS (V) Power loss (W) Ploss current (A) ID, continuous drain current at Ta=25degC (A) Configuration Package (mm) Operating temperature range (C) Rating Package size: mm2:W x L (PKG) Package Group
CSD97370Q5M Order now 30     2.8     25     40     PowerStage     SON5x6 PowerStage     -55 to 150     Catalog     22LSON-CLIP: 30 mm2: 5 x 6 (LSON-CLIP | 22)     LSON-CLIP | 22    
CSD96370Q5M Order now 25     2.6     25     40     PowerStage     SON5x6 PowerStage     -55 to 150     Catalog     22LSON-CLIP: 30 mm2: 5 x 6 (LSON-CLIP | 22)     LSON-CLIP | 22    
CSD97370AQ5M Order now 30     2.8     25     40     PowerStage     SON5x6 PowerStage     -55 to 150     Catalog     22LSON-CLIP: 30 mm2: 5 x 6 (LSON-CLIP | 22)     LSON-CLIP | 22