DAC084S085 8-Bit Micro Power QUAD Digital-to-Analog Converter with Rail-to-Rail Output | TI.com

DAC084S085 (ACTIVE) 8-Bit Micro Power QUAD Digital-to-Analog Converter with Rail-to-Rail Output

 

Description

The DAC084S085 is a full-featured, general-purpose QUAD 8-bit voltage-output digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes 1.1 mW at 3 V and 2.5 mW at 5 V. The DAC084S085 is packaged in 10-pin SON and VSSOP packages. The 10-pin SON package makes the DAC084S085 the smallest QUAD DAC in its class. The on-chip output amplifier allows rail-to-rail output swing and the three wire serial interface operates at clock rates up to 40 MHz over the entire supply voltage range. Competitive devices are limited to 25-MHz clock rates at supply voltages in the 2.7-V to 3.6-V range. The serial interface is compatible with standard SPI, QSPI, MICROWIRE, and DSP interfaces.

The reference for the DAC084S085 serves all four channels and can vary in voltage between 1 V and VA, providing the widest possible output dynamic range. The DAC084S085 has a 16-bit input shift register that controls the outputs to be updated, the mode of operation, the power-down condition, and the binary input data. All four outputs can be updated simultaneously or individually depending on the setting of the two mode of operation bits.

A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt with three different termination options.

The low-power consumption and small packages of the DAC084S085 make it an excellent choice for use in battery-operated equipment.

The DAC084S085 is one of a family of pin-compatible DACs, including the 10-bit DAC104S085 and the 12-bit DAC124S085. The DAC084S085 operates over the extended industrial temperature range of –40°C to +105°C.

Features

  • Ensured Monotonicity
  • Low-Power Operation
  • Rail-to-Rail Voltage Output
  • Power-On Reset to 0 V
  • Simultaneous Output Updating
  • Wide Power Supply Range (2.7 V to 5.5 V)
  • Industry’s Smallest Package
  • Power Down Modes
  • Key Specifications
    • Resolution: 8 Bits
    • INL: ±0.5 LSB (Maximum)
    • DNL: +0.18 / –0.13 LSB (Maximum)
    • Setting Time: 4.5 µs (Maximum)
    • Zero Code Error: +15 mV (Maximum)
    • Full-Scale Error: –0.75 %FS (Maximum)
    • Supply Power:
      • Normal: 1.1 mW (3 V) / 2.5 mW (5 V) Typical
      • Power Down: 0.3 µW (3 V) / 0.8 µW (5 V) Typical

Parametrics

Compare all products in Precision DACs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Architecture DAC channels Interface Output range (Max) (mA/V) Output range (Min) (mA/V) Settling time (µs) Output type Reference: type Rating Operating temperature range (C) Features
DAC084S085 Order now 8     String     4     SPI     5.5     0     4.5     Buffered Voltage     Ext     Catalog     -40 to 105     Cost Optimized
Low Power
Small Size    
DAC081S101 Order now 8     String     1     SPI     5.5     0     3     Buffered Voltage     Ext     Catalog     -40 to 105     Cost Optimized
Low Power    
DAC082S085 Order now 8     String     2     SPI     5.5     0     4.5     Buffered Voltage     Ext     Catalog     -40 to 105     Cost Optimized
Low Power
Small Size    
DAC088S085 Order now 8     String     8     SPI     5.5     0     4.5     Buffered Voltage     Ext     Catalog     -40 to 125     Cost Optimized
Low Power
Small Size    
DAC104S085 Order now 10     String     4     SPI     5.5     0     6     Buffered Voltage     Ext     Catalog     -40 to 105     Cost Optimized
Low Power
Small Size    
DAC124S085 Order now 12     String     4     SPI     5.5     0     8.5     Buffered Voltage     Ext     Catalog     -40 to 105     Cost Optimized
Low Power
Small Size