DAC2900 Dual-Channel, 10-Bit, 125-MSPS Digital-to-Analog Converter (DAC) | TI.com

DAC2900 (ACTIVE) Dual-Channel, 10-Bit, 125-MSPS Digital-to-Analog Converter (DAC)

 

Description

The DAC2900 is a monolithic, 10-bit, dual-channel, high-speed Digital-to-Analog Converter (DAC), and is optimized to provide high dynamic performance while dissipating only 310mW on a +5V single supply.

Operating with high update rates of up to 125MSPS, the DAC2900 offers exceptional dynamic performance, and enables the generation of very-high output frequencies suitable for "Direct IF" applications. The DAC2900 has been optimized for communications applications in which separate I and Q data are processed while maintaining tight gain-and offset matching.

Each DAC has a high-impedance differential-current output, suitable for single-ended or differential analog-output configurations.

The DAC2900 combines high dynamic performance with a high throughput rate to create a cost-effective solution for a wide variety of waveform-synthesis applications:

  • Pin compatibility between family members provides 10-bit (DAC2900), 12-bit (DAC2902), and 14-bit (DAC2904) resolution.
  • Pin compatible to the AD9763 dual DAC.
  • Gain matching is typically 0.5% of full-scale, and offset matching is specified at 0.02% max.
  • The DAC2900 utilizes an advanced CMOS process; the segmented architecture minimizes output-glitch energy, and maximizes the dynamic performance.
  • All digital inputs are +3.3V and +5V logic compatible. The DAC2900 has an internal reference circuit, and allows use of an external reference.
  • The DAC2900 is available in a TQFP-48 package, and is specified over the extended industrial temperature range of –40°C to +85°C.

Features

  • 125MSPS UPDATE RATE
  • SINGLE SUPPLY: +3.3V or +5V
  • HIGH SFDR: 68dB at fOUT = 20MHz
  • LOW GLITCH: 2pVs
  • LOW POWER: 310mW at +5V
  • INTERNAL REFERENCE
  • POWER-DOWN MODE: 23mW
  • APPLICATIONS
    • COMMUNICATIONS:
          Base Stations, WLL, WLAN
          Baseband I/Q Modulation
    • MEDICAL/TEST INSTRUMENTATION
    • ARBITRARY WAVEFORM GENERATORS (ARB)
    • DIRECT DIGITAL SYNTHESIS (DDS)

Parametrics

Compare all products in High-speed DACs (>10MSPS) Email Download to Excel
Part number Order Sample/update rate (MSPS) Features Resolution (Bits) DAC channels Interface SFDR (dB) Supply voltage(s) (V) Power consumption (Typ) (mW) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Rating Interpolation Architecture Output type Reference: type
DAC2900 Order now 125     Low Power     10     2     Parallel CMOS     80     3.3
5.0    
310     -40 to 85     TQFP | 48     48TQFP: 81 mm2: 9 x 9 (TQFP | 48)     Catalog     1x     Current Source     Differential     Ext
Int    
DAC2902 Samples not available 125     Low Power     12     2     Parallel CMOS     80     3.3
5.0    
310     -40 to 85     TQFP | 48     48TQFP: 81 mm2: 9 x 9 (TQFP | 48)     Catalog     1x     Current Source     Differential     Ext
Int    
DAC2904 Order now 125     Low Power     14     2     Parallel CMOS     80     3.3
5.0    
310     -40 to 85     TQFP | 48     48TQFP: 81 mm2: 9 x 9 (TQFP | 48)     Catalog     1x     Current Source     Differential     Ext
Int    
DAC900 Samples not available 200     Low Power     10     1     Parallel CMOS     68     3.0
5.0    
170     -40 to 85     SOIC | 28
TSSOP | 28    
28SOIC: 184 mm2: 10.3 x 17.9 (SOIC | 28)
28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)    
Catalog     1x     Current Source     Differential     Ext
Int    
DAC900-Q1 Order now 200     Low Power     10     1     Parallel CMOS     68     3.3
5.0    
170     -40 to 125     TSSOP | 28     28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)     Automotive     1x     Current Source     Differential     Ext
Int    
DAC902 Samples not available 200     Low Power     12