DAC2902 Dual-Channel, 12-Bit, 125-MSPS Digital-to-Analog Converter (DAC) | TI.com

DAC2902 (ACTIVE) Dual-Channel, 12-Bit, 125-MSPS Digital-to-Analog Converter (DAC)

 

Description

The DAC2902 is a monolithic, 12-bit, dual-channel, high-speed Digital-to-Analog Converter (DAC), and is optimized to provide high dynamic performance while dissipating only 310mW.

Operating with high update rates of up to 125MSPS, the DAC2902 offers exceptional dynamic performance, and enables the generation of very-high output frequencies suitable for "Direct IF" applications. The DAC2902 has been optimized for communications applications in which separate I and Q data are processed while maintaining tight gain and offset matching.

Each DAC has a high-impedance differential-current output, suitable for single-ended or differential analog-output configurations.

The DAC2902 combines high dynamic performance with a high throughput rate to create a cost-effective solution for a wide variety of waveform-synthesis applications:

  • Pin compatibility between family members provides 10-bit (DAC2900), 12-bit (DAC2902), and 14-bit (DAC2904) resolution.
  • Pin compatible to the AD9765 dual DAC.
  • Gain matching is typically 0.5% of full-scale, and offset matching is specified at 0.02% max.
  • The DAC2902 utilizes an advanced CMOS process; the segmented architecture minimizes output-glitch energy, and maximizes the dynamic performance.
  • All digital inputs are +3.3V and +5V logic compatible. The DAC2902 has an internal reference circuit, and allows use of an external reference.
  • The DAC2902 is available in a TQFP-48 package, and is specified over the extended industrial temperature range of –40°C to +85°C.

Features

  • 125MSPS UPDATE RATE
  • SINGLE SUPPLY: +3.3V or +5V
  • HIGH SFDR: 70dB at fOUT = 20MHz
  • LOW GLITCH: 2pVs
  • LOW POWER: 310mW
  • INTERNAL REFERENCE
  • POWER-DOWN MODE: 23mW
  • APPLICATIONS
    • COMMUNICATIONS:
          Base Stations, WLL, WLAN
          Baseband I/Q Modulation
    • MEDICAL/TEST INSTRUMENTATION
    • ARBITRARY WAVEFORM GENERATORS (ARB)
    • DIRECT DIGITAL SYNTHESIS (DDS)

Parametrics

Compare all products in High-speed DACs (>10MSPS) Email Download to Excel
Part number Order Sample/update rate (MSPS) Features Resolution (Bits) DAC channels Interface SFDR (dB) Supply voltage(s) (V) Power consumption (Typ) (mW) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Rating Interpolation Architecture Output type Reference: type
DAC2902 Order now 125     Low Power     12     2     Parallel CMOS     80     3.3
5.0    
310     -40 to 85     TQFP | 48     48TQFP: 81 mm2: 9 x 9 (TQFP | 48)     Catalog     1x     Current Source     Differential     Ext
Int    
DAC2900 Order now 125     Low Power     10     2     Parallel CMOS     80     3.3
5.0    
310     -40 to 85     TQFP | 48     48TQFP: 81 mm2: 9 x 9 (TQFP | 48)     Catalog     1x     Current Source     Differential     Ext
Int    
DAC2904 Order now 125     Low Power     14     2     Parallel CMOS     80     3.3
5.0    
310     -40 to 85     TQFP | 48     48TQFP: 81 mm2: 9 x 9 (TQFP | 48)     Catalog     1x     Current Source     Differential     Ext
Int    
DAC900 Samples not available 200     Low Power     10     1     Parallel CMOS     68     3.0
5.0    
170     -40 to 85     SOIC | 28
TSSOP | 28    
28SOIC: 184 mm2: 10.3 x 17.9 (SOIC | 28)
28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)    
Catalog     1x     Current Source     Differential     Ext
Int    
DAC900-Q1 Order now 200     Low Power     10     1     Parallel CMOS     68     3.3
5.0    
170     -40 to 125     TSSOP | 28     28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)     Automotive     1x     Current Source     Differential     Ext
Int    
DAC902 Samples not available 200     Low Power     12