DAC3164 Dual-Channel, 12-Bit, 500-MSPS Digital-to-Analog Converter (DAC) | TI.com

DAC3164 (ACTIVE)

Dual-Channel, 12-Bit, 500-MSPS Digital-to-Analog Converter (DAC)

Dual-Channel, 12-Bit, 500-MSPS Digital-to-Analog Converter (DAC) - DAC3164
Datasheet
 

Description

The DAC3154/DAC3164 are dual channel 10-/12-bit, pin-compatible family of 500 MSPS digital-to-analog converters (DAC). The DAC3154/DAC3164 use a 10-/12-bit wide LVDS digital bus with an input FIFO. FIFO input and output pointers can be synchronized across multiple devices for precise signal synchronization. The DAC outputs are current sourcing and terminate to GND with a compliance range of –0.5 to 1V. DAC3154/ DAC3164 are pin compatible with the dual-channel, 14-bit, 500 MSPS digital-to-analog converters DAC3174, and the single-channel, 14-/12-10-bit, digital-to-analog converters DAC3171/DAC3161/DAC3151.

The devices are available in a QFN-64 PowerPAD package is specified over the full industrial temperature range (–40°C to 85°C).

Features

  • Dual Channel
  • Resolution
    • DAC3154: 10-Bit
    • DAC3164: 12-Bit
  • Maximum Sample Rate: 500 MSPS
  • Pin Compatible Family with DAC3174 and
    DAC3151/DAC3161/DAC3171
  • Input Interface:
    • 12-/10-Bit Wide LVDS Inputs
    • Internal FIFO
  • Chip to Chip Synchronization
  • Power Dissipation: 460mW
  • Spectral Performance at 20 MHz IF
    • SNR: 62 dBFS for DAC3154, 72 dBFS for DAC3164
    • SFDR: 76 dBc for DAC3154, 77 dBc for DAC3164
  • Current Sourcing DACs
  • Compliance Range: –0.5V to 1V
  • Package: 64 Pin QFN (9x9mm)

View more

Parametrics Compare all products in High-speed DACs (>10MSPS)

 
Sample / Update Rate (MSPS)
Features
Resolution (Bits)
DAC channels
Interface
SFDR (dB)
Supply Voltage(s) (V)
Power consumption (Typ) (mW)
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Rating
Interpolation
Architecture
Output type
Reference: type
DAC3164 DAC3151 DAC3154 DAC3161 DAC3171 DAC3174
500     500     500     500     500     500    
Low Power     Low Power     Low Power     Low Power     Low Power     Low Power    
12     10     10     12     14     14    
2     1     2     1     1     2    
DDR LVDS
Parallel LVDS    
DDR LVDS
Parallel LVDS    
DDR LVDS
Parallel LVDS    
DDR LVDS
Parallel LVDS    
DDR LVDS     DDR LVDS    
82     81     81     82     82     82    
1.8, 3.3     1.8, 3.3     1.8, 3.3     1.8, 3.3     1.8, 3.3     1.8, 3.3    
464     375     464     375     375     464    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
VQFN | 64     VQFN | 64     VQFN | 64     VQFN | 64     VQFN | 64     VQFN | 64    
64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
1x     1x     1x     1x     1x     1x    
Current Source     Current Source     Current Source     Current Source     Current Source     Current Source    
Current     Differential     Differential     Differential     Current     Differential    
Ext
Int    
Ext
Int    
Ext
Int    
Ext
Int    
Ext
Int    
Ext
Int