DAC38RF82 Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) | TI.com

DAC38RF82 (ACTIVE)

Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)

Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) - DAC38RF82
 

Description

The DAC38RF82 and DAC38RF89 are high performance, wide bandwidth RF-sampling digital-to-analog (DACs) that are capable of dual channel input data rate up to 3.33 GSPS or single-channel operation with 8-bits up to 9-GSPS. The devices have a low power JESD204B Interface with up to 8 lanes, with a maximum bit rate of 12.5 Gbps.

In dual channel operation, the input interface is capable of data rates up to 3.33 GSPS at 12-bits and 2.5 GSPS at 16-bits resolution without interpolation. When used as a complex baseband transmitter with interpolation modes from 2x to 24x, the DAC38RF82 or DAC38RF89 is capable of synthesizing wideband signals up to 2 GHz bandwidth with 16-bit input resolution and 2.66 GHz bandwidth with 12-bit input resolution.

The 8-bit mode allows an input at the full 9 GSPS maximum DAC sample rate and can synthesize wideband signals from 0 to 4.5 GHz.

An optional low jitter PLL/VCO simplifies the DAC clock generation by allowing use of a lower frequency reference clock. DAC38RF82 and DAC38RF89 support different VCO frequency ranges, summarized in Device Comparison Table.

Features

  • 14-Bit Resolution, 9-GSPS DAC with Multimode Operation
    • 16-Bit, Dual-Channel Data Mode
      • Max Input Rate: 2.5-GSPS
      • Wideband Digital Up-converter
        • Interpolation: 1,2,4,6,8,10,12,16,18,20,24x
    • 12-Bit, Dual-Channel Data Mode
      • Max Input Rate: 3.33-GSPS
      • Wideband Digital Up-converter
        • Interpolation: 1,2,24x
    • 8-Bit, Single-Channel Data Mode
      • Max Input Rate: 9-GSPS
  • JESD204B Interface
    • Subclass 1 for Multichip Synchronization
    • Maximum Lane Rate: 12.5 Gbps
  • Differential Output
    • Supports DC Coupling
    • RF Full-Scale Output Power (with 2:1 Balun):
      3 dBm at 2.14 GHz
  • Internal PLL and VCO with bypass
    • DAC38RF82: fC(VCO) = 5.9 or 8.9 GHz
    • DAC38RF89: fC(VCO) = 5 or 7.5 GHz
  • Power Supplies: -1.8 V, 1.0 V, 1.8 V
  • Package: 10 x 10 mm BGA, 0.8mm Pitch,
    144-Balls

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in High speed DACs (>10MSPS)

 
Sample / Update Rate (MSPS)
Features
Internal PLL
Resolution (Bits)
DAC Channels
Interface
SFDR (dB)
Supply Voltage(s) (V)
Power Consumption (Typ) (mW)
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Rating
Interpolation
Output Power (dBm)
Architecture
Output Type
Reference: Type
DAC38RF82 DAC38RF80 DAC38RF83 DAC38RF84 DAC38RF85 DAC38RF86 DAC38RF87 DAC38RF89 DAC38RF90 DAC38RF93 DAC38RF96 DAC38RF97
9000     9000     9000     9000     9000     9000     6200     8400     9000     9000     9000     6200    
Ultra High Speed     Ultra High Speed     Ultra High Speed     Ultra High Speed     Ultra High Speed     Ultra High Speed     Ultra High Speed     Ultra High Speed     Ultra High Speed     Ultra High Speed     Ultra High Speed     Ultra High Speed    
6, 9 GHz     6, 9 GHz     6, 9 GHz     6, 9 GHz     6, 9 GHz     9 GHz GSM     6 GHz GSM     5, 7.5 GHz     6, 9 GHz     6, 9 GHz     9 GHz GSM     6 GHz GSM    
14     14     14     14     14     14     14     14     14     14     14     14    
2     2     2     1     1     2     2     2     2     2     2     2    
JESD204B     JESD204B     JESD204B     JESD204B     JESD204B     JESD204B     JESD204B     JESD204B     JESD204B     JESD204B     JESD204B     JESD204B    
72     72     72     72     72     72     72     72     72     72     72     72    
-1.8, 1.0, 1.8     -1.8, 1.0, 1.8     -1.8 , 1.0, 1.8     -1.8, 1.0, 1.8     -1.8, 1.0, 1.8     -1.8, 1.0, 1.8     -1.8, 1.0, 1.8     -1.8, 1.0, 1.8     -1.8, 1.0, 1.8     -1.8, 1.0, 1.8     -1.8, 1.0, 1.8     -1.8, 1.0, 1.8    
3800     3800     3800     2195     2195     3800     3800     3800     3800     3800     3800     3800    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
FCBGA | 144     FCBGA | 144     FCBGA | 144     FCBGA | 144     FCBGA | 144     FCBGA | 144     FCBGA | 144     FCBGA | 144